(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MG Independent Vehicle Plate Type (Part Number)

MG Independent Vehicle Plate Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      245,945VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A compact caster with good stability and high load resistance thanks to its low mounting height and wide body.

Part Number
MG-75N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Allowable Load
(daN)
Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category

286,876 VND

1 Piece(s) 4 Day(s) or more 93100876010580753559Medium Load

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Universal Properties Low Floor Heavy Load Load Range(daN) 80.01~140.00
Stopper (Detail) No Wheel Material Nylon Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance
Fitting Material Steel Mounting Hole Type Round hole Application Commercial Facilities Display / OA equipment, information and communication equipment
Wheel Bearings No

Please check the type/dimensions/specifications of the part MG-75N in the MG Independent Vehicle Plate Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MG-75N trong chuỗi MG Independent Vehicle Plate Type.

Products like this...

Part Number
MG-65N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Allowable Load
(daN)
Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category

245,945 VND

1 Piece(s) 4 Day(s) or more 829076449570652855Light/Medium Load