(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
LT Model Swivel Wheel Screw-In Type (Part Number)

LT Model Swivel Wheel Screw-In Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      60,079VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]General caster with good drivability and load capacity. [Applications]Used for product display shelves, etc.

Part Number
LT-65RH-W3/8X14
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Properties Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings Foil material Axis Length
(mm)
Pitch JAN code Ordering Code

171,195 VND

1 Piece(s) 9 Day(s) or more -85-~35.00No30RubberNoW3/8652156Light LoadNo-14---

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Screw-In Type Fitting Material Steel Application Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture

Please check the type/dimensions/specifications of the part LT-65RH-W3/8X14 in the LT Model Swivel Wheel Screw-In Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LT-65RH-W3/8X14 trong chuỗi LT Model Swivel Wheel Screw-In Type.

Frequently asked question (FAQ)FAQ

Question:Question: What happens if the screw is not screwed in all the way?
Answer:Answer: The allowable load will decrease and receiving load at the nominal value will not be possible. As well, if used with the screws not screwed in all the way, the product may be immediately damaged.
Question:Question: How should the product be mounted?
Answer:Answer: After lightly screwing in manually, use our dedicated wrench to tighten the hex parts for mounting. At this point, be sure to screw the screws in all the way.

Products like this...

Part Number
LT-40R-M12X14
LT-40R-M12X35
LT-40R-UNF1/2X14
LT-65RHE-M12X14
LT-65RHE-M12X35
LT-65RHE-UNF1/2X14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Properties Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings Foil material Axis Length
(mm)
Pitch JAN code Ordering Code

166,965 VND

1 Piece(s) 4 Day(s) or more -59-~35.00No25RubberNoM12401741Light LoadNo-14---

168,661 VND

1 Piece(s) 4 Day(s) or more -59-~35.00No25RubberNoM12401741Light LoadNo-35-4562182576651360-9014

132,548 VND

1 Piece(s) 9 Day(s) or more -59-~35.00No25RubberNoUNF1/2401741Light LoadNo-14---

146,191 VND

1 Piece(s) 11 Day(s) or more --[Antistatic] Electrical Conductivity~35.00No30RubberNoM12-2156Light LoadNone-141.25--

146,191 VND

1 Piece(s) 11 Day(s) or more --[Antistatic] Electrical Conductivity~35.00No30RubberNoM12-2156Light LoadNone-351.75--

146,191 VND

1 Piece(s) 11 Day(s) or more --[Antistatic] Electrical Conductivity~35.00No30RubberNoUNF1/2-2156Light LoadNone-14---