(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
LT Model Swivel Wheel Screw-In Type (Part Number)

LT Model Swivel Wheel Screw-In Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      60,079VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]General caster with good drivability and load capacity. [Applications]Used for product display shelves, etc.

Part Number
LT-50ELS-M12X35
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Properties Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings Foil material Axis Length
(mm)
Pitch JAN code Ordering Code

202,525 VND

1 Piece(s) 4 Day(s) or more -68-~35.00With Rotation Stopper25ElastomerChemical ResistanceM12502049Light LoadNo-35-4562182579829412-6998

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Screw-In Type Fitting Material Steel Application Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture

Please check the type/dimensions/specifications of the part LT-50ELS-M12X35 in the LT Model Swivel Wheel Screw-In Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LT-50ELS-M12X35 trong chuỗi LT Model Swivel Wheel Screw-In Type.

Frequently asked question (FAQ)FAQ

Question:Question: What happens if the screw is not screwed in all the way?
Answer:Answer: The allowable load will decrease and receiving load at the nominal value will not be possible. As well, if used with the screws not screwed in all the way, the product may be immediately damaged.
Question:Question: How should the product be mounted?
Answer:Answer: After lightly screwing in manually, use our dedicated wrench to tighten the hex parts for mounting. At this point, be sure to screw the screws in all the way.

Products like this...

Part Number
LT-40R-M12X14
LT-40R-M12X35
LT-40R-UNF1/2X14
LT-50N-M12X14
LT-50N-UNF1/2X14
LT-50N-W3/8X14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Properties Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings Foil material Axis Length
(mm)
Pitch JAN code Ordering Code

166,965 VND

1 Piece(s) 4 Day(s) or more -59-~35.00No25RubberNoM12401741Light LoadNo-14---

168,661 VND

1 Piece(s) 4 Day(s) or more -59-~35.00No25RubberNoM12401741Light LoadNo-35-4562182576651360-9014

132,548 VND

1 Piece(s) 9 Day(s) or more -59-~35.00No25RubberNoUNF1/2401741Light LoadNo-14---

142,218 VND

1 Piece(s) 4 Day(s) or more -68-35.01~80.00No40[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceM12502147Light LoadNo-14---

137,728 VND

1 Piece(s) 9 Day(s) or more -68-35.01~80.00No40[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceUNF1/2502147Light LoadNo-14---

137,728 VND

1 Piece(s) 4 Day(s) or more -68-35.01~80.00No40[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceW3/8502147Light LoadNo-14---