(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
G Model Swivel Wheel (Single Bearing) Plate Type (Part Number)

G Model Swivel Wheel (Single Bearing) Plate Type

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • G Model Swivel Wheel (Single Bearing) Plate Type
  • G Model Swivel Wheel (Single Bearing) Plate Type
  • G Model Swivel Wheel (Single Bearing) Plate Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      23,266VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used for light loads, this is a caster used mainly for flat dollies and shop appliances

Specification

●Plate Type
●Flexible Type

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
Part Number
G-65BN
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings Foil material

120,062 VND

1 Piece(s) 9 Day(s) or more -8035.01~80.0055[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance55-7058--54Light LoadNone-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Universal Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture

Please check the type/dimensions/specifications of the part G-65BN in the G Model Swivel Wheel (Single Bearing) Plate Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần G-65BN trong chuỗi G Model Swivel Wheel (Single Bearing) Plate Type.

Frequently asked question (FAQ)FAQ

Question:Question: Are there any recommended wheels?
Answer:Answer: Elastomer wheels are recommended. With elasticity equivalent to rubber wheels, elastomer wheels travel well even on uneven road surfaces. They also leave fewer marks on the floor.

Products like this...

Part Number
G-25R
G-25UR
G-32BN
G-65EL
G-65N
G-65RH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings Foil material

132,458 VND

1 Piece(s) 4 Day(s) or more -35~35.008RubberNo28233530251221Light LoadNo-

135,795 VND

1 Piece(s) 4 Day(s) or more 1035~35.0010[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance28233530251221Light LoadNo-

29,538 VND

1 Piece(s) 11 Day(s) or more -42~35.0018[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance30243832321427Light LoadNone-

132,835 VND

1 Piece(s) 4 Day(s) or more --35.01~80.00-ElastomerNo-------Light LoadNonePP

198,140 VND

1 Piece(s) 4 Day(s) or more 108035.01~80.0055[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance55427058652553Light/Medium LoadNo-

210,840 VND

1 Piece(s) 4 Day(s) or more -8035.01~80.0040RubberNo55427058652553Light LoadNo-