(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
GR Model Fixed Wheel Plate Type (Part Number)

GR Model Fixed Wheel Plate Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      19,599VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used for light loads, this is a caster used mainly for flat dollies and shop appliances

Specification

●Plate Type
●Fixed Type

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
Part Number
GR-50BN
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Wheel Bearings Foil material

58,012 VND

1 Piece(s) 9 Day(s) or more -6535.01~80.0038[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical ResistanceRound hole45255840-21Light LoadNone-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Steel
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture

Please check the type/dimensions/specifications of the part GR-50BN in the GR Model Fixed Wheel Plate Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần GR-50BN trong chuỗi GR Model Fixed Wheel Plate Type.

Frequently asked question (FAQ)FAQ

Question:Question: Are there any recommended wheels?
Answer:Answer: Elastomer wheels are recommended. With elasticity equivalent to rubber wheels, elastomer wheels travel well even on uneven road surfaces. They also leave fewer marks on the floor.

Products like this...

Part Number
GR-25R
GR-25UR
GR-32BN
GR-50EL
GR-50N
GR-50R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Wheel Bearings Foil material

128,970 VND

1 Piece(s) 4 Day(s) or more -35~35.008RubberNoRound holes (two holes)29-36182512Light LoadNo-

133,651 VND

1 Piece(s) 4 Day(s) or more 1035~35.0010[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceRound holes (two holes)29-36182512Light LoadNo-

24,424 VND

1 Piece(s) 11 Day(s) or more -42~35.0018[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil ResistanceRound holes (two holes)29-36203214Light LoadNone-

167,465 VND

1 Piece(s) 4 Day(s) or more -65~35.0025ElastomerChemical ResistanceRound hole452558405020Light LoadNo-

156,956 VND

1 Piece(s) 4 Day(s) or more 106535.01~80.0038[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceRound hole452558405021Light LoadNo-

163,580 VND

1 Piece(s) 4 Day(s) or more -65~35.0030RubberNoRound hole452558405020Light LoadNo-