(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Used for light loads, this is a caster used mainly for flat dollies and shop appliances
Part Number |
---|
E-100NR |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Application | Swivel Radius (mm) | Load Category | Wheel Bearings | JAN code | Ordering Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
310,875 VND | 1 Piece(s) | 9 Day(s) or more | 122 | - | 35.01~80.00 | 60 | [Others] Nylon Foil Rubber | No | 82 | 40 | 100 | 58 | 100 | 27 | Commercial Facilities Display / Streamlining of Logistics, Hand Truck | 82 | Light/Medium Load | No | - | - |
Loading...Tải…
Caster Type | Plate Type Universal | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole |
Please check the type/dimensions/specifications of the part E-100NR in the E Model Swivel Wheel Plate Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E-100NR trong chuỗi E Model Swivel Wheel Plate Type.
Part Number |
---|
E-100EL |
E-100N |
E-100NRB |
E-100RH |
E-100RHE |
E-100UHF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Application | Swivel Radius (mm) | Load Category | Wheel Bearings | JAN code | Ordering Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
323,831 VND | 1 Piece(s) | 4 Day(s) or more | 122 | - | 35.01~80.00 | 50 | Elastomer | Chemical Resistance | 82 | 40 | 100 | 58 | 100 | 27 | Commercial Facilities Display / Streamlining of Logistics, Hand Truck | 82 | Light/Medium Load | No | - | - | ||
291,361 VND | 1 Piece(s) | 4 Day(s) or more | 122 | - | 35.01~80.00 | 60 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 82 | 40 | 100 | 58 | 100 | 25 | Commercial Facilities Display / Streamlining of Logistics, Hand Truck | 82 | Light/Medium Load | No | - | - | ||
373,673 VND | 1 Piece(s) | 11 Day(s) or more | 122 | - | 35.01~80.00 | 60 | [Others] Nylon Foil Rubber | No | 82 | 40 | 100 | 58 | 100 | 27 | Commercial Facilities Display / Streamlining of Logistics, Hand Truck | 82 | Light/Medium Load | Presence | - | - | ||
325,420 VND | 1 Piece(s) | 4 Day(s) or more | 122 | - | 35.01~80.00 | 50 | Rubber | No | 82 | 40 | 100 | 58 | 100 | 25 | Commercial Facilities Display / Streamlining of Logistics, Hand Truck | 82 | Light/Medium Load | No | - | - | ||
336,706 VND | 1 Piece(s) | 11 Day(s) or more | 122 | [Antistatic] Electrical Conductivity | 35.01~80.00 | - | Rubber | No | 82 | - | 100 | 58 | - | - | Commercial Facilities Display / Streamlining of Logistics, Hand Truck | 82 | Light Load | None | - | - | ||
387,568 VND | 1 Piece(s) | 11 Day(s) or more | 122 | Quiet | 35.01~80.00 | 60 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 82 | 40 | 100 | 58 | 100 | 28 | Commercial Facilities Display / Streamlining of Logistics, Hand Truck | 82 | Light/Medium Load | Presence | - | - |