(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
E Model Swivel Wheel Plate Type (Part Number)

E Model Swivel Wheel Plate Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      155,226VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used for light loads, this is a caster used mainly for flat dollies and shop appliances

Features

●A classy chrome plating finish, excellent in decorativeness.

Specification

●Plate Type
●Flexible Type

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Chrome Plated Finishing
Part Number
E-50R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Application Swivel Radius
(mm)
Load Category Wheel Bearings JAN code Ordering Code

190,135 VND

1 Piece(s) 4 Day(s) or more 65-~35.0030RubberNo562870425020Commercial Facilities Display / Streamlining of Logistics, Hand Truck47Light LoadNo--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Universal Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole

Please check the type/dimensions/specifications of the part E-50R in the E Model Swivel Wheel Plate Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E-50R trong chuỗi E Model Swivel Wheel Plate Type.

Products like this...

Part Number
E-100NRB
E-100RH
E-100RHE
E-50UR
E-65EL
E-65N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Application Swivel Radius
(mm)
Load Category Wheel Bearings JAN code Ordering Code

373,673 VND

1 Piece(s) 11 Day(s) or more 122-35.01~80.0060[Others] Nylon Foil RubberNo82401005810027Commercial Facilities Display / Streamlining of Logistics, Hand Truck82Light/Medium LoadPresence--

325,420 VND

1 Piece(s) 4 Day(s) or more 122-35.01~80.0050RubberNo82401005810025Commercial Facilities Display / Streamlining of Logistics, Hand Truck82Light/Medium LoadNo--

336,706 VND

1 Piece(s) 11 Day(s) or more 122[Antistatic] Electrical Conductivity35.01~80.00-RubberNo82-10058--Commercial Facilities Display / Streamlining of Logistics, Hand Truck82Light LoadNone--

210,583 VND

1 Piece(s) 4 Day(s) or more 65-35.01~80.0038[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance562870425021Commercial Facilities Display / Streamlining of Logistics, Hand Truck47Light LoadNo--

209,698 VND

1 Piece(s) 4 Day(s) or more 82-~35.0030ElastomerChemical Resistance562870426521-65Light LoadNo4562182579751412-6904

204,255 VND

1 Piece(s) 4 Day(s) or more 82-35.01~80.0040[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance562870426521Commercial Facilities Display / Streamlining of Logistics, Hand Truck56Light LoadNo--