(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ET Model Swivel Wheel Screw-In Type (Part Number)

ET Model Swivel Wheel Screw-In Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      126,297VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used for light loads, this is a caster used mainly for flat dollies and shop appliances

Features

Mounting method (caster installation dedicated flat wrench)

Mounting method (caster installation dedicated flat wrench)

Application example (product display shelf)

Application example (product display shelf)

ET-100EL M12 × 35

ET-100EL M12 × 35

ET-100RH UNF1/2 × 14

ET-100RH UNF1/2 × 14

Dimensions

Dimensional drawing 1

Dimensional drawing 1

Dimensional drawing 2

Dimensional drawing 2

Wheel DiameterPart NumberTread MaterialAllowable LoadWheel WidthMounting Height HScrewsPitch / Thread CountLengthPlate DimensionEccentricityTurning RadiusDead Weight
D (mm)daN (kgf)W (mm)H (mm)TLN (mm)M (mm)E (mm)R (mm)(g)
100ET-100ELElastomer50 (51.0)27126M121.7535213182400
ET-100RHRubber50 (51.0)25525
ET-100NRRubber (nylon wheel)60 (61.2)27445
ET-100NRBRubber (B included)60 (61.2)485
ET-100NNylon60 (61.2)25375
ET-100URUrethane60 (61.2)28405
ET-100UHFUrethane (B included)60 (61.2)455
125ET-125RHRubber50 (51.0)25152M121.7535213699715
  • *See catalog for types and model numbers other than the above.

Related Products

ET-S model swivel wheel screw-in type (with stopper)

ET-S model swivel wheel screw-in type (with stopper)

Small caster for industrial use. Wheel rotation can be locked with a stopper pedal on the side of the main body.

ETF-S model swivel wheel rubber pipe insertion type (with stopper)

ETF-S model swivel wheel rubber pipe insertion type (with stopper)

Rubber pipe insertion type caster, easily mounted on indoor transport equipment, etc. The wheel rotation can be locked.

E model swivel wheel plate type

E model swivel wheel plate type

Small caster for industrial use, used for carts, store display fixtures, etc.

Part Number
ET-50UR-UNF1/2X14
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings Foil material Pitch

191,203 VND

1 Piece(s) 9 Day(s) or more 68-35.01~80.0038[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceUNF1/2502147Light LoadNo--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Screw-In Type Stopper (Detail) No Fitting Material Steel
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck

Please check the type/dimensions/specifications of the part ET-50UR-UNF1/2X14 in the ET Model Swivel Wheel Screw-In Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ET-50UR-UNF1/2X14 trong chuỗi ET Model Swivel Wheel Screw-In Type.

Products like this...

Part Number
ET-100EL-W3/4X40
ET-100N-M12X35
ET-100N-M16X40
ET-50UR-W3/8X14
ET-65N-M12X35
ET-65N-UNF1/2X14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings Foil material Pitch

335,196 VND

1 Piece(s) 9 Day(s) or more 126-35.01~80.0050ElastomerChemical ResistanceW3/41002782Light/Medium LoadNo--

247,688 VND

1 Piece(s) 6 Day(s) or more 126-35.01~80.0060[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceM121002582Light/Medium LoadNo--

281,098 VND

1 Piece(s) 6 Day(s) or more 126-35.01~80.0060[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceM161002582Light/Medium LoadNo--

191,203 VND

1 Piece(s) 9 Day(s) or more 68-35.01~80.0038[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceW3/8502147Light LoadNo--

181,648 VND

1 Piece(s) 6 Day(s) or more 85-35.01~80.0040[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceM12652156Light LoadNo--

181,648 VND

1 Piece(s) 9 Day(s) or more 85-35.01~80.0040[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceUNF1/2652156Light LoadNo--