(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ER Type Fixed Wheel Plate Type (Part Number)

ER Type Fixed Wheel Plate Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      102,845VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used for light loads, this is a caster used mainly for flat dollies and shop appliances

Features

●A classy chrome plating finish, excellent in decorativeness.

Specification

●Plate Type
●Fixed Type

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Chrome Plated Finishing
Part Number
ER-75N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings JAN code Ordering Code

170,546 VND

1 Piece(s) 4 Day(s) or more 92-35.01~80.0050[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance562870427521-Light/Medium LoadNo--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck

Please check the type/dimensions/specifications of the part ER-75N in the ER Type Fixed Wheel Plate Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ER-75N trong chuỗi ER Type Fixed Wheel Plate Type.

Products like this...

Part Number
ER-100NRB
ER-100RH
ER-100RHE
ER-75RH
ER-75RHE
ER-75UR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings JAN code Ordering Code

342,151 VND

1 Piece(s) 11 Day(s) or more 122-35.01~80.0060[Others] Nylon Foil RubberNo82401005810027-Light/Medium LoadPresence--

271,730 VND

1 Piece(s) 4 Day(s) or more 122-35.01~80.0050RubberNo82401005810025-Light/Medium LoadNo--

384,931 VND

1 Piece(s) 11 Day(s) or more 122[Antistatic] Electrical Conductivity35.01~80.00-RubberNo82-10058---Light LoadNone--

185,831 VND

1 Piece(s) 6 Day(s) or more 92-35.01~80.0040RubberNo562870427521-Light LoadNo--

149,945 VND

1 Piece(s) 11 Day(s) or more 92[Antistatic] Electrical Conductivity35.01~80.0040RubberNo56-7042-21-Light LoadNone--

200,873 VND

1 Piece(s) 4 Day(s) or more 92-35.01~80.0045[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance562870427521-Light LoadNo--