(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ER Type Fixed Wheel Plate Type (Part Number)

ER Type Fixed Wheel Plate Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      102,845VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used for light loads, this is a caster used mainly for flat dollies and shop appliances

Features

●A classy chrome plating finish, excellent in decorativeness.

Specification

●Plate Type
●Fixed Type

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Chrome Plated Finishing
Part Number
ER-100N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings JAN code Ordering Code

266,613 VND

1 Piece(s) 6 Day(s) or more 122-35.01~80.0060[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance82401005810025-Light/Medium LoadNo--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck

Please check the type/dimensions/specifications of the part ER-100N in the ER Type Fixed Wheel Plate Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ER-100N trong chuỗi ER Type Fixed Wheel Plate Type.

Products like this...

Part Number
ER-100EL
ER-100NR
ER-100NRB
ER-100RH
ER-100RHE
ER-100UHF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings JAN code Ordering Code

299,083 VND

1 Piece(s) 4 Day(s) or more 122-35.01~80.0050ElastomerChemical Resistance82401005810027-Light/Medium LoadNo--

280,946 VND

1 Piece(s) 9 Day(s) or more 122-35.01~80.0060[Others] Nylon Foil RubberNo82401005810027-Light/Medium LoadNo--

342,151 VND

1 Piece(s) 11 Day(s) or more 122-35.01~80.0060[Others] Nylon Foil RubberNo82401005810027-Light/Medium LoadPresence--

271,730 VND

1 Piece(s) 4 Day(s) or more 122-35.01~80.0050RubberNo82401005810025-Light/Medium LoadNo--

384,931 VND

1 Piece(s) 11 Day(s) or more 122[Antistatic] Electrical Conductivity35.01~80.00-RubberNo82-10058---Light LoadNone--

356,443 VND

1 Piece(s) 11 Day(s) or more 122Quiet35.01~80.0060[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance82401005810028-Light/Medium LoadPresence--