(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Compact Multi-Mount Cylinder, BDA/BSA/BTA/BDAV Series (Part Number)

Compact Multi-Mount Cylinder, BDA/BSA/BTA/BDAV Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      672,977VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product images are representative only. Please refer to the catalog for shape details.
  • [Information About the End of Sales]Part number: BDAV10 × 25 and BDAVS16 × 30 will be discontinued in April 2022.

Product Description

Provides multi functional support for small movements and in addition to the directly installed side mount, 3 types of mounting provide appropriate response for various mounting requirements.

Product Specifications

External appearance of BDA

External appearance

Internal Structure

Internal structure of BDA
NO.NameMaterials
Standard specificationsNon-ion specification
(1)Main BodyAluminum (anodizing)
(2)Rod coverPBT resinAluminum (Black anodizing)
(3)Head coverPBT resinAluminum (Black anodizing)
(4)Rod pushOil-impregnated copper alloyStainless steel
(5)Piston rodStainless steel
(6)PistonBrassAluminum
(7)Piston packingSynthetic rubber (NBR)
(8)Rod end nutHard copper (Electric nickel plating)
(9)Packing caseBrassStainless steel
(10)CapPolyacetal
(11)Rod packingSynthetic rubber (NBR)
(12)O-ringSynthetic rubber (NBR)
(13)BumperSynthetic rubber (NBR)
(14)SpringHard copper (Zinc plating)
(15)Spring holderBrassAluminum
(16)ColorBrassAluminum
(17)FilterFoam metal
(18)SupportBrassAluminum
(19)Magnet⌀6: Sintered alloy magnet
⌀10·⌀16: Resin magnet

Product features details

Side mount that supports small movements with multi-function and can be directly mounted

In addition to the side mounts that can be mounted directly, 3 types of mounting brackets accurately support various mounting situations.
Moreover, regardless of the mounting type, the design allows the parallelism and perpendicularity between the axis of the piston rod and the mounting surface to be obtained with high accuracy.
The combination of the square & compact body and the mounting bracket further expands the degree of freedom in device design.
Not only the expansion of the series, but also the reliability and practicality.

Behind the scenes

 

This product was developed through rigorous testing to meet the customers' needs by combining the design expertise and production technology that the manufacturer has cultivated since its founding.

Part Number
BDAL10X25-3A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder Operation Method Rod Operation Method Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Additional Function Environment, Applications Operating Temperature
(°C)
Sensor specifications Mounting Type Sensor Switches Lead Wire Length Number of sensor switches Cylinder Specifications Vacuum Pad Type Pad Rubber Material

1,097,964 VND

1 Piece(s) 13 Day(s) or more Double ActingSingle Rods1025With rod detent functionStandard0 to 60-Flange A mountNoneNoneNoneStandard CylinderNoNo

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Main Body Shape Block shape End Locking No Valves No
Max. Operating Pressure(MPa) 0.7

Please check the type/dimensions/specifications of the part BDAL10X25-3A in the Compact Multi-Mount Cylinder, BDA/BSA/BTA/BDAV Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần BDAL10X25-3A trong chuỗi Compact Multi-Mount Cylinder, BDA/BSA/BTA/BDAV Series.

Products like this...

Part Number
BDA10X10-3B
BDA10X15
BDA10X15-1A
BDAL10X25-3B
BDAL10X30
BDAL10X30-3A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder Operation Method Rod Operation Method Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Additional Function Environment, Applications Operating Temperature
(°C)
Sensor specifications Mounting Type Sensor Switches Lead Wire Length Number of sensor switches Cylinder Specifications Vacuum Pad Type Pad Rubber Material

833,356 VND

1 Piece(s) 13 Day(s) or more Double ActingSingle Rods1010StandardStandard0 to 60-Flange B mountNoneNoneNoneStandard CylinderNoNo

782,400 VND

1 Piece(s) 7 Day(s) or more Double ActingSingle Rods1015StandardStandard0~60NoSide Mount------

1,061,620 VND

1 Piece(s) 13 Day(s) or more Double ActingSingle Rods1015StandardStandard0 to 60-Foot A MountNoneNoneNoneStandard CylinderNoNo

1,097,964 VND

1 Piece(s) 13 Day(s) or more Double ActingSingle Rods1025With rod detent functionStandard0 to 60-Flange B mountNoneNoneNoneStandard CylinderNoNo

1,097,964 VND

1 Piece(s) 13 Day(s) or more Double ActingSingle Rods1030With rod detent functionStandard0 to 60-Side MountNoneNoneNoneStandard CylinderNoNo

1,097,964 VND

1 Piece(s) 13 Day(s) or more Double ActingSingle Rods1030With rod detent functionStandard0 to 60-Flange A mountNoneNoneNoneStandard CylinderNoNo