(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Compact Cylinder, C Series (Part Number)

Compact Cylinder, C Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      710,081VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • [Information About the End of Sales]Part number: KOG1CDAS, KOG1CDAF, KOG1CSAS, KOG1CDAD, KOG1CDADS, KOG1CCDAKS will be discontinued in April 2022.
  • After deciding the basic format by the "type" of the narrowing condition on the left side, narrow down the products by the narrowing condition.
  • The product images are representative only. Please refer to the catalog for shape details.

Product Description

Rich series configuration available from ø 6 to ø 100. Standard non-ion specification.

Drawing

Drive device, standard cylinder, jig cylinder, C series: Related images

ø20 (diameter 20 mm), ø25 (diameter 25 mm)

Drive device, standard cylinder, jig cylinder, C series: Related image 2

ø16 (diameter 16 mm)

Drive device, standard cylinder, jig cylinder, C series: Related image 3

ø12 (diameter 12 mm)

Drive device, standard cylinder, jig cylinder, C series: Related image 4

⌀32 to 100 (diameter 32 to 100 mm)

Drive device, standard cylinder, jig cylinder, C series: Related image 5

⌀32 to 100 (diameter 32 to 100 mm)

 

Product Specifications

ItemsCylinder diameter
121620253240506380100
Acting modelDouble acting type
Operating fluidAir
Operating pressure range MPa0.1 to 1.00.05 to 1.0
Guaranteed pressure resistant MPa1.5
Operating temperature range °C0 to 60
Operating speed range mm/s30 to 50030 to 300
CushionRubber bumper method (standard equipment)
LubricationNot required (When refueling, turbine oil type 1 "ISO VG32" equivalent)
Piping connection port diameterM5 × 0.8Rc1/8Rc1/4Rc3/8

Internal structure and name of each part

Drive device, standard cylinder, jig cylinder, C series: Related images

Double acting (CDA) ø12 to 40 (diameter 12 to 40 mm)
Retaining ring, rod cover, rod packing, piston rod, piston packing, head cover, piston, cylinder main body

Drive device, standard cylinder, jig cylinder, C series: Related images

⌀50 to 100 (diameter 50 to 100 mm)
Tube gasket

Drive device, standard cylinder, jig cylinder, C series: Related images

Sensor Cylinder
Sensor switch, magnet, support

Material of main parts

Product nameCylinder diameter mm
⌀12⌀16⌀20⌀25⌀32⌀40⌀50⌀63⌀80⌀100
Cylinder main bodyAluminum alloy (anodizing)
PistonAluminum alloy (special rust prevention treatment)
Piston rodStainless steel (with chrome plating)Hard steel (with chrome plating)
PackingSynthetic rubber (NBR)
Rod coverAluminum alloy (special abrasion resistant treatment)
Head coverAluminum alloy (anodizing)
Retaining RingHard steel (phosphate film)
BumperSynthetic rubber (NBR, ø12 only urethane)
MagnetResin magnet
SupportAluminum alloy (special rust prevention treatment)

Standard table

Cylinder diameter and stroke

unit: mm
Acting modelDiameterStandard stroke
Standard CylinderSensor Cylinder
Double acting type125, 10, 15, 20, 25, 305, 10, 15, 20, 25, 30
16
205, 10, 15, 20, 25, 30, 35, 40, 45, 505, 10, 15, 20, 25, 30, 35, 40, 45, 50
25
325, 10, 15, 20, 25, 30, 35, 40, 45, 50, 75, 1005, 10, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100
40
5010, 15, 20, 25, 30, 35, 40, 45, 50, 75, 10010, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100
63
80
100

Behind the scenes

 

This product was developed through rigorous testing to meet the customers' needs by combining the design expertise and production technology that the manufacturer has cultivated since its founding.

Part Number
CDAZS6X5-B-ZE135A2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder Operation Method Rod Operation Method Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Additional Function Environment, Applications Operating Temperature
(°C)
End Locking Additional Function, Standard Cylinder Specifications Sensor specifications Mounting Type Rod Tip Specification Sensor Switches Lead Wire Length Number of sensor switches Bumper Pilot Max. Operating Pressure
(MPa)
Stroke L2
(mm)
End Keep Position

2,711,436 VND

1 Piece(s) 25 Day(s) or more Double ActingSingle Rods65StandardLow Friction (Internal Resistance)0 to 60No-YesBasic typeMale threadZE1351m2No (Standard)No (Standard)-NoNo

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Main Body Shape Block shape Valves No