(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Space Saving Type Flat Cylinder Demi-Compact FCD Series (Part Number)

Space Saving Type Flat Cylinder Demi-Compact FCD Series
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
  • The product images are representative only. Specifications may differ for each part number, including shape and color.

Product Description

It is a rectangular space-saving cylinder that can be easily installed even in a narrow space by reducing the axial dimension of the cylinder by 50%. The inner diameter is oval and comes with a detent function.
[Features]
·Space saving: Reduces the size in the width direction by 50%. It is a space-saving type that works in a narrow space.
·Easy to install even in an enclosed place: It can be pulled out in one direction without bending the tube according to the installation space. Therefore, it can be installed comfortably even in an enclosed place.
·2-color display type non-contact switch can be installed: A 2-color display type non-contact switch that instantly displays the ideal mounting position with a green LED can be installed.
·Can be mounted from all sides: A mounting hole is provided in the cover, and it is designed so that it can be mounted from all sides according to the space and application.
·Unnecessary detent mechanism: Since it has a detent function due to its structure, there is no need to install a separate detent mechanism. The allowable torque is also high.
·Simple design: The shape is simple and it matches perfectly with any device.

Part Number
FCD-50-15-N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRod Operation Method Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Additional Function Environment, Applications Operating Pressure
(MPa)
Rod Tip Specification With or Without Switch Cushion Option Piston rod material Type of piping thread Piping Screw Type

3,495,058 VND

1 Piece(s) 8 Day(s) or more Single Rods5015With rod detent functionStandard0.07~0.7ThreadedNoneNoneStandard product (No options)SteelRc thread-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Main Body Shape Block shape Operating Temperature(°C) -10::60
End Locking No (Standard) Valves No