(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Choose from a rich selection of hole diameters, face widths (for light load / for heavy load) and shapes (A type (without hub), B type (with hub), etc.). Directly mountable slotted keyway machined, tapped product available. [Many hole diameter dimensions]
· Even for other bore hole specifications, MISUMI can provide additional processing of product shaft holes, shipping on the 5th day (quote provided in the event of manufacturer stock shortage)
Part Number |
---|
S2S60B-2018-N-21 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shaft Bore Dia., Shaft Dia. d (Ø) | Gear Shape | Number of Teeth (Teeth) | Tooth Width B (mm) | Shaft Bore Tolerance | Accuracy (Old JIS) | Shaft Bore Config. | Shaft Hole Specifications | Shaft hole finished | Pilot Hole Product, Completed Product | Tapped Hole Size | Set screw size | Keyway Width (mm) | Key Groove Depth (mm) | Diameter of Hub (mm) | Base material | Shape (details) | Set screws (Accessory) | Keyway dimension b (JS9 side) | Keyway dimension t | Key material (Accessory) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,513,560 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 21 | Shape B | 60 | 20 | Not specified | Class 8 Equivalent | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | M6 | M6 x 5 | 6 | 2.8 | - | - | B1 | - | - | - | - |
Loading...Tải…
Module | 2 | Material | Steel | Surface Treatment | No |
---|---|---|---|---|---|
Heat Treatment | No | Ground Tooth | No | Bearing | No |
Backlash | Presence | Material (Details) | S45C |
Please check the type/dimensions/specifications of the part S2S60B-2018-N-21 in the Spur Gear m2 S45C Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần S2S60B-2018-N-21 trong chuỗi Spur Gear m2 S45C Type.
Part Number |
---|
S2S100B-1218 |
S2S100B-2020 |
S2S10L-2216 |
S2S60B-2018-N-23 |
S2S60B-2018-N-26 |
S2S60B-2018-N-27 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shaft Bore Dia., Shaft Dia. d (Ø) | Gear Shape | Number of Teeth (Teeth) | Tooth Width B (mm) | Shaft Bore Tolerance | Accuracy (Old JIS) | Shaft Bore Config. | Shaft Hole Specifications | Shaft hole finished | Pilot Hole Product, Completed Product | Tapped Hole Size | Set screw size | Keyway Width (mm) | Key Groove Depth (mm) | Diameter of Hub (mm) | Base material | Shape (details) | Set screws (Accessory) | Keyway dimension b (JS9 side) | Keyway dimension t | Key material (Accessory) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,450,535 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 18 | Shape B | 100 | 12 | H7 | Class 8 Equivalent | Round hole | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | - | - | - | - | B1 | - | - | - | - | ||
3,001,350 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 20 | Shape B | 100 | 20 | H7 | Class 8 Equivalent | Round hole | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | - | - | - | - | B1 | - | - | - | - | ||
604,161 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 16 | Groove | 10 | 22 | - | Class 8~9 Equivalent | - | Standard shaft hole product | Round hole lathed finish | Pilot Hole Product | - | - | - | - | - | - | L1 | - | - | - | - | ||
1,513,560 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 23 | Shape B | 60 | 20 | Not specified | Class 8 Equivalent | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | M6 | M6 x 5 | 8 | 3.3 | - | - | B1 | - | - | - | - | ||
1,513,560 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 26 | Shape B | 60 | 20 | Not specified | Class 8 Equivalent | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | M6 | M6 x 5 | 8 | 3.3 | - | - | B1 | - | - | - | - | ||
1,513,560 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 27 | Shape B | 60 | 20 | Not specified | Class 8 Equivalent | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | M6 | M6 x 5 | 8 | 3.3 | - | - | B1 | - | - | - | - |