(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Spur Gear m2 S45C Type (Part Number)

Spur Gear m2 S45C Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      152,501VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Choose from a rich selection of hole diameters, face widths (for light load / for heavy load) and shapes (A type (without hub), B type (with hub), etc.). Directly mountable slotted keyway machined, tapped product available. [Many hole diameter dimensions]
· Even for other bore hole specifications, MISUMI can provide additional processing of product shaft holes, shipping on the 5th day (quote provided in the event of manufacturer stock shortage)

Part Number
S2S18A-1212F-H-16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShaft Bore Dia., Shaft Dia. d
(Ø)
Gear Shape Number of Teeth
(Teeth)
Tooth Width B
(mm)
Shaft Bore Tolerance Accuracy
(Old JIS)
Shaft Bore Config. Shaft Hole Specifications Shaft hole finished Pilot Hole Product, Completed Product Tapped Hole Size Set screw size Keyway Width
(mm)
Key Groove Depth
(mm)
Diameter of Hub
(mm)
Base material Shape (details) Set screws
(Accessory)
Keyway dimension b (JS9 side) Keyway dimension t Key material
(Accessory)

404,238 VND

1 Piece(s) 13 Day(s) or more 1016Shape A1812H7Class 8 EquivalentRound holeShaft hole processed productsRound HolePilot Hole Product------A1----

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Module 2 Material Steel Surface Treatment No
Heat Treatment No Ground Tooth No Bearing No
Backlash Presence Material (Details) S45C

Please check the type/dimensions/specifications of the part S2S18A-1212F-H-16 in the Spur Gear m2 S45C Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần S2S18A-1212F-H-16 trong chuỗi Spur Gear m2 S45C Type.

Products like this...

Part Number
S2S100B-1218
S2S100B-2020
S2S10L-2216
S2S18A-1212F-H-17
S2S18A-1212F-H-18
S2S18A-1212F-H-19
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSShaft Bore Dia., Shaft Dia. d
(Ø)
Gear Shape Number of Teeth
(Teeth)
Tooth Width B
(mm)
Shaft Bore Tolerance Accuracy
(Old JIS)
Shaft Bore Config. Shaft Hole Specifications Shaft hole finished Pilot Hole Product, Completed Product Tapped Hole Size Set screw size Keyway Width
(mm)
Key Groove Depth
(mm)
Diameter of Hub
(mm)
Base material Shape (details) Set screws
(Accessory)
Keyway dimension b (JS9 side) Keyway dimension t Key material
(Accessory)

2,450,535 VND

1 Piece(s) 6 Day(s) or more 1018Shape B10012H7Class 8 EquivalentRound holeStandard shaft hole productRound HolePilot Hole Product------B1----

3,001,350 VND

1 Piece(s) 6 Day(s) or more 1020Shape B10020H7Class 8 EquivalentRound holeStandard shaft hole productRound HolePilot Hole Product------B1----

604,161 VND

1 Piece(s) 4 Day(s) or more 1016Groove1022-Class 8~9 Equivalent-Standard shaft hole productRound hole lathed finishPilot Hole Product------L1----

404,238 VND

1 Piece(s) 13 Day(s) or more 1017Shape A1812H7Class 8 EquivalentRound holeShaft hole processed productsRound HolePilot Hole Product------A1----

404,238 VND

1 Piece(s) 13 Day(s) or more 1018Shape A1812H7Class 8 EquivalentRound holeShaft hole processed productsRound HolePilot Hole Product------A1----

404,238 VND

1 Piece(s) 13 Day(s) or more 1019Shape A1812H7Class 8 EquivalentRound holeShaft hole processed productsRound HolePilot Hole Product------A1----