(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Spur Gear m1.5 S45C Type (Part Number)

Spur Gear m1.5 S45C Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      139,068VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Choose from a rich selection of hole diameters, face widths (light load / heavy load), and shapes A type (without hub), B type (with hub) etc.[Many hole diameter dimensions]

Part Number
S1.5S35B-1010F-P-15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShaft Bore Dia., Shaft Dia. d
(Ø)
Gear Shape Number of Teeth
(Teeth)
Tooth Width B
(mm)
Shaft Bore Tolerance Accuracy
(Old JIS)
Shaft Bore Config. Shaft Hole Specifications Shaft hole finished Pilot Hole Product, Completed Product Tapped Hole Size Set screw size Keyway Width
(mm)
Key Groove Depth
(mm)
Shape (details) Set screws
(Accessory)
Keyway dimension b (JS9 side) Keyway dimension t Key material
(Accessory)

595,108 VND

1 Piece(s) 13 Day(s) or more 1015Shape B3510H7Class 8 EquivalentRound hole+tapShaft hole processed productsRound hole+tap holeFinished productM5M5×4--B1----

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Module 1.5 Material Steel Surface Treatment No
Heat Treatment No Ground Tooth No Bearing No
Backlash Presence Material (Details) S45C

Please check the type/dimensions/specifications of the part S1.5S35B-1010F-P-15 in the Spur Gear m1.5 S45C Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần S1.5S35B-1010F-P-15 trong chuỗi Spur Gear m1.5 S45C Type.

Products like this...

Part Number
S1.5S100B-1618
S1.5S10L-1812
S1.5S12K-1808
S1.5S35B-1010F-P-16
S1.5S35B-1010F-P-17
S1.5S35B-1010F-P-18
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSShaft Bore Dia., Shaft Dia. d
(Ø)
Gear Shape Number of Teeth
(Teeth)
Tooth Width B
(mm)
Shaft Bore Tolerance Accuracy
(Old JIS)
Shaft Bore Config. Shaft Hole Specifications Shaft hole finished Pilot Hole Product, Completed Product Tapped Hole Size Set screw size Keyway Width
(mm)
Key Groove Depth
(mm)
Shape (details) Set screws
(Accessory)
Keyway dimension b (JS9 side) Keyway dimension t Key material
(Accessory)

1,480,118 VND

1 Piece(s) 6 Day(s) or more 1018Shape B10016H7Class 8 EquivalentRound holeStandard shaft hole productRound HolePilot Hole Product----B1----

521,183 VND

1 Piece(s) 4 Day(s) or more 1012Groove1018-Class 8~9 Equivalent-Standard shaft hole productRound HolePilot Hole Product----L1----

227,518 VND

1 Piece(s) 6 Day(s) or more 108K-Shaped1218H8Class 8~9 EquivalentRound holeStandard shaft hole productRound HolePilot Hole Product----K2----

595,108 VND

1 Piece(s) 13 Day(s) or more 1016Shape B3510H7Class 8 EquivalentRound hole+tapShaft hole processed productsRound hole+tap holeFinished productM5M5×4--B1----

595,108 VND

1 Piece(s) 13 Day(s) or more 1017Shape B3510H7Class 8 EquivalentRound hole+tapShaft hole processed productsRound hole+tap holeFinished productM5M5×4--B1----

595,108 VND

1 Piece(s) 13 Day(s) or more 1018Shape B3510H7Class 8 EquivalentRound hole+tapShaft hole processed productsRound hole+tap holeFinished productM6M6 x 5--B1----