(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Choose from a rich selection of hole diameters, face widths (light load / heavy load), and shapes A type (without hub), B type (with hub) etc.[Many hole diameter dimensions]
Part Number |
---|
S1S90BF-1010-H-14 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shaft Bore Dia., Shaft Dia. d (Ø) | Gear Shape | Number of Teeth (Teeth) | Tooth Width B (mm) | Shaft Bore Tolerance | Accuracy (Old JIS) | Shaft Bore Config. | Shaft Hole Specifications | Shaft hole finished | Pilot Hole Product, Completed Product | Tapped Hole Size | Set screw size | Keyway Width (mm) | Key Groove Depth (mm) | Diameter of Hub (mm) | Base material | Set screws (Accessory) | Keyway dimension b (JS9 side) | Keyway dimension t | Key material (Accessory) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
795,730 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 14 | Shape B | 90 | 10 | - | - | Round hole | Shaft hole processed products | Round Hole | Pilot Hole Product | - | - | - | - | 65 | BF | - | - | - | - |
Loading...Tải…
Module | 1 | Material | Steel | Surface Treatment | No |
---|---|---|---|---|---|
Heat Treatment | No | Ground Tooth | No | Bearing | No |
Backlash | Presence | Material (Details) | S45C |
Please check the type/dimensions/specifications of the part S1S90BF-1010-H-14 in the Spur Gear m1 S45C Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần S1S90BF-1010-H-14 trong chuỗi Spur Gear m1 S45C Type.
Part Number |
---|
S1S100B-0610 |
S1S100B-1012 |
S1S100B-1012-N-16 |
S1S90BF-1010-H-15 |
S1S90BF-1010-H-16 |
S1S90BF-1010-H-17 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shaft Bore Dia., Shaft Dia. d (Ø) | Gear Shape | Number of Teeth (Teeth) | Tooth Width B (mm) | Shaft Bore Tolerance | Accuracy (Old JIS) | Shaft Bore Config. | Shaft Hole Specifications | Shaft hole finished | Pilot Hole Product, Completed Product | Tapped Hole Size | Set screw size | Keyway Width (mm) | Key Groove Depth (mm) | Diameter of Hub (mm) | Base material | Set screws (Accessory) | Keyway dimension b (JS9 side) | Keyway dimension t | Key material (Accessory) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
706,331 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 10 | Shape B | 100 | 6 | H7 | Class 8 Equivalent | Round hole | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | - | - | - | - | - | - | - | - | ||
792,143 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 12 | Shape B | 100 | 10 | H7 | Class 8 Equivalent | Round hole | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | - | - | - | - | - | - | - | - | ||
1,110,873 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 16 | Shape B | 100 | 10 | H7 | Class 8 Equivalent | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | - | - | - | - | - | - | - | - | - | - | ||
795,730 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 15 | Shape B | 90 | 10 | - | - | Round hole | Shaft hole processed products | Round Hole | Pilot Hole Product | - | - | - | - | 65 | BF | - | - | - | - | ||
795,730 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 16 | Shape B | 90 | 10 | - | - | Round hole | Shaft hole processed products | Round Hole | Pilot Hole Product | - | - | - | - | 65 | BF | - | - | - | - | ||
795,730 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 17 | Shape B | 90 | 10 | - | - | Round hole | Shaft hole processed products | Round Hole | Pilot Hole Product | - | - | - | - | 65 | BF | - | - | - | - |