(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Spur Gear m1 POM White (Polyacetal) Type (Part Number)

Spur Gear m1 POM White (Polyacetal) Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      100,051VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A spur gear with a module 1.0 pressure angle of 20° (full teeth) made of white polyacetal resin and with a brass bushing.
[Features]
·It comes with threaded holes and can be installed immediately.
·m1 S45C type.
·Accuracy grade JIS B 1702-1 (ISO) Class 9-10.
·The material is white polyacetal (POM) resin.
·It has low water absorption and good machinability and dimensional stability.
·The type has two screws (120°). Comes with 2 set screws.
[Applications]
·Power transmission/drive/conveyance parts of equipment.

Part Number
S1D60B*0605
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShaft Bore Dia., Shaft Dia. d
(Ø)
Gear Shape Number of Teeth
(Teeth)
Tooth Width B
(mm)
Shaft Bore Tolerance Metal Bushing Shaft Bore Config. Shaft Hole Specifications Shaft hole finished Pilot Hole Product, Completed Product Tapped Hole Size Set screw size Shape (details)

399,373 VND

1 Piece(s) 4 Day(s) or more 105Shape B606Not specified-Round hole+tapStandard shaft hole productRound hole+tap hole, two placesFinished product--B1

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Module 1 Material Resin Surface Treatment No
Heat Treatment No Ground Tooth No Bearing No
Backlash Presence Accuracy(Old JIS) Class 9 Equivalent Material (Details) POM white (Polyacetal)

Please check the type/dimensions/specifications of the part S1D60B*0605 in the Spur Gear m1 POM White (Polyacetal) Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần S1D60B*0605 trong chuỗi Spur Gear m1 POM White (Polyacetal) Type.

Products like this...

Part Number
S1D14A-1206
S1D15A-1206
S1D16A-1206
S1D60B-0608
S1D60B-0608-H-10
S1D60B-0608-H-15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSShaft Bore Dia., Shaft Dia. d
(Ø)
Gear Shape Number of Teeth
(Teeth)
Tooth Width B
(mm)
Shaft Bore Tolerance Metal Bushing Shaft Bore Config. Shaft Hole Specifications Shaft hole finished Pilot Hole Product, Completed Product Tapped Hole Size Set screw size Shape (details)

100,051 VND

1 Piece(s) 6 Day(s) or more 106Shape A1412Not specified-Round holeStandard shaft hole productRound HolePilot Hole Product--A1

104,480 VND

1 Piece(s) 6 Day(s) or more 106Shape A1512Not specified-Round holeStandard shaft hole productRound HolePilot Hole Product--A1

106,706 VND

1 Piece(s) 6 Day(s) or more 106Shape A1612Not specified-Round holeStandard shaft hole productRound HolePilot Hole Product--A1

370,920 VND

1 Piece(s) 4 Day(s) or more 108Shape B606Not specified-Round holeStandard shaft hole productRound HolePilot Hole Product--B1

519,339 VND

1 Piece(s) 13 Day(s) or more 1010Shape B606Not specified-Round holeShaft hole processed productsRound HolePilot Hole Product--B1

519,339 VND

1 Piece(s) 13 Day(s) or more 1015Shape B606Not specified-Round holeShaft hole processed productsRound HolePilot Hole Product--B1