(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Chain, Oval Type

Chain, Oval Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      49,015VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ The "F" type oval roller chain is an oval chain made from the plate shape of a standard roller chain
・ It is ideal not only for general transmission but also when transporting,etc., goods directly on the chain.

 
Part Number
40F-JL
40F-SUSJL
50F-JL
50F-SUSJL
60F-JL
60F-SUSJL
80F-JL
100F-JL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Number

49,015 VND

1 Piece(s) 11 Day(s) or more 40F

92,735 VND

1 Piece(s) 11 Day(s) or more 40F-SUS

54,890 VND

1 Piece(s) 11 Day(s) or more 50F

116,981 VND

1 Piece(s) 11 Day(s) or more 50F-SUS

58,896 VND

1 Piece(s) 11 Day(s) or more 60F

132,978 VND

1 Piece(s) 11 Day(s) or more 60F-SUS

89,711 VND

1 Piece(s) 11 Day(s) or more 80F

124,730 VND

1 Piece(s) 11 Day(s) or more 100F

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Standard Chains Only joining link JL (Joint Link)