(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Spur Gear m0.5 S45C Type (Part Number)

Spur Gear m0.5 S45C Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      146,508VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Module 0.5 small module spur gear. Directly mountable tapped in 2 points, machined product also available.

Part Number
S50S40BF-0504-H-6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShaft Bore Dia., Shaft Dia. d
(Ø)
Gear Shape Number of Teeth
(Teeth)
Tooth Width B
(mm)
Shaft Bore Tolerance Accuracy
(Old JIS)
Shaft Bore Config. Shaft Hole Specifications Shaft hole finished Pilot Hole Product, Completed Product Tapped Hole Size Set screw size Diameter of Hub
(mm)
Base material

346,619 VND

1 Piece(s) 13 Day(s) or more 106Shape B405--Round holeShaft hole processed productsRound HolePilot Hole Product--15BF

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Module 0.5 Material Steel Surface Treatment No
Heat Treatment No Ground Tooth No Bearing No
Backlash Presence Material (Details) S45C

Please check the type/dimensions/specifications of the part S50S40BF-0504-H-6 in the Spur Gear m0.5 S45C Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần S50S40BF-0504-H-6 trong chuỗi Spur Gear m0.5 S45C Type.

Products like this...

Part Number
S50S120B*0508
S50S12K-1007
S50S15K*0803
S50S40BF-0504-H-7
S50S40BF-0504-H-8
S50S40BF-0504-H-9
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSShaft Bore Dia., Shaft Dia. d
(Ø)
Gear Shape Number of Teeth
(Teeth)
Tooth Width B
(mm)
Shaft Bore Tolerance Accuracy
(Old JIS)
Shaft Bore Config. Shaft Hole Specifications Shaft hole finished Pilot Hole Product, Completed Product Tapped Hole Size Set screw size Diameter of Hub
(mm)
Base material

522,228 VND

1 Piece(s) 21 Day(s) or more 108Shape B1205H7Class 8 EquivalentRound hole+tapStandard shaft hole productRound hole+tap hole, two placesFinished product----

164,508 VND

1 Piece(s) 4 Day(s) or more 10-K-Shaped1210H8Class 8~9 Equivalent-Standard shaft hole productRound HolePilot Hole Product----

172,990 VND

1 Piece(s) 4 Day(s) or more 103K-Shaped158H8Class 8~9 EquivalentRound hole+tapStandard shaft hole productRound hole+tap hole, two placesFinished product----

346,619 VND

1 Piece(s) 13 Day(s) or more 107Shape B405--Round holeShaft hole processed productsRound HolePilot Hole Product--15BF

346,619 VND

1 Piece(s) 13 Day(s) or more 108Shape B405--Round holeShaft hole processed productsRound HolePilot Hole Product--15BF

346,619 VND

1 Piece(s) 13 Day(s) or more 109Shape B405--Round holeShaft hole processed productsRound HolePilot Hole Product--15BF