(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A bearing with a simple shape in which cylindrical rollers and a raceway are in linear contact.
[Features]
·Large load capacity primarily for receiving radial loads.
·The friction between the rolling elements and the flange of bearing ring is small making it ideal for high-speed rotation.
·Various options can be selected according to applications, such as flange on both inner and outer races, no flange, separable type, and axial load bearable.
[Application]
·For machine tools, motors, pumps, etc.
Part Number |
---|
NJ2220 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Precision (JIS) | Specifications/Environment | Basic Load Rating: Dynamic Load (N) | Internal Clearance Symbol | Shaft Bore Config. | Format symbol | Holder Symbol | Symbol of Bearing Ring Shape | Revolution Frequency (rpm) | Outer ring oil hole | Large-capacity type | Cylinder shape (suffix symbol: X) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6,716,175 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 100 | 180 | 46 | Grade 0 | Standard | 258000 | CN (Normal Clearance) | - | NJ (double brims for the outer ring/one brim for the inner ring) | NA | No symbol: Internal diameter cylinder hole | 3500 | Normal | Normal | NA |
Loading...Tải…
Raceway Ring Shape | Cylindrical Roller | Load Direction | Radial | Inner/Outer Ring Material | Steel |
---|---|---|---|---|---|
Number of Raceway Ring Rows | Single Row | Rolling Element Material | Steel | Specifications | Normal |
High-Speed Steel | Normal | Combination of two pieces | Normal |