(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A bearing with a simple shape in which cylindrical rollers and a raceway are in linear contact.
[Features]
·Large load capacity primarily for receiving radial loads.
·The friction between the rolling elements and the flange of bearing ring is small making it ideal for high-speed rotation.
·Various options can be selected according to applications, such as flange on both inner and outer races, no flange, separable type, and axial load bearable.
[Application]
·For machine tools, motors, pumps, etc.
Part Number |
---|
N206ET2X |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Precision (JIS) | Specifications/Environment | Basic Load Rating: Dynamic Load (N) | Internal Clearance Symbol | Shaft Bore Config. | Format symbol | Holder Symbol | Symbol of Bearing Ring Shape | Revolution Frequency (rpm) | Outer ring oil hole | Large-capacity type | Cylinder shape (suffix symbol: X) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
586,480 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 30 | 62 | 16 | Grade 0 | Standard | 39000 | CN (Normal Clearance) | - | N (double brims for the inner ring) | T2 (Resin Forming Holder) | No symbol: Internal diameter cylinder hole | 11000 | Normal | E (Large-capacity type) | X (cylinder outer diameter) |
Loading...Tải…
Raceway Ring Shape | Cylindrical Roller | Load Direction | Radial | Inner/Outer Ring Material | Steel |
---|---|---|---|---|---|
Number of Raceway Ring Rows | Single Row | Rolling Element Material | Steel | Specifications | Normal |
High-Speed Steel | Normal | Combination of two pieces | Normal |
Please check the type/dimensions/specifications of the part N206ET2X in the Cylindrical Roller Bearing (Radial) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần N206ET2X trong chuỗi Cylindrical Roller Bearing (Radial).
Part Number |
---|
N205ET2X |
N207ET2X |
N209 |
N210ET2X |
N212ET2X |
N213 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Precision (JIS) | Specifications/Environment | Basic Load Rating: Dynamic Load (N) | Internal Clearance Symbol | Shaft Bore Config. | Format symbol | Holder Symbol | Symbol of Bearing Ring Shape | Revolution Frequency (rpm) | Outer ring oil hole | Large-capacity type | Cylinder shape (suffix symbol: X) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
470,159 VND | 1 Piece(s) | 4 Day(s) or more | - | 25 | 52 | 15 | Grade 0 | Standard | 29300 | CN (Normal Clearance) | - | N (double brims for the inner ring) | T2 (Resin Forming Holder) | No symbol: Internal diameter cylinder hole | 13000 | Normal | E (Large-capacity type) | X (cylinder outer diameter) | ||
697,138 VND | 1 Piece(s) | 10 Day(s) or more | 10 | 35 | 72 | 17 | Grade 0 | Standard | 50500 | CN (Normal Clearance) | - | N (double brims for the inner ring) | T2 (Resin Forming Holder) | No symbol: Internal diameter cylinder hole | 9500 | Normal | E (Large-capacity type) | X (cylinder outer diameter) | ||
824,845 VND | 1 Piece(s) | 4 Day(s) or more | - | 45 | 85 | 19 | Grade 0 | Standard | 46000 | CN (Normal Clearance) | Cylindrical Bore | N (double brims for the inner ring) | NA | No symbol: Internal diameter cylinder hole | 8400 | Normal | Normal | NA | ||
947,098 VND | 1 Piece(s) | 10 Day(s) or more | 10 | 50 | 90 | 20 | Grade 0 | Standard | 66000 | CN (Normal Clearance) | - | N (double brims for the inner ring) | T2 (Resin Forming Holder) | No symbol: Internal diameter cylinder hole | 6900 | Normal | E (Large-capacity type) | X (cylinder outer diameter) | ||
1,298,843 VND | 1 Piece(s) | 10 Day(s) or more | 10 | 60 | 110 | 22 | Grade 0 | Standard | 97500 | CN (Normal Clearance) | - | N (double brims for the inner ring) | T2 (Resin Forming Holder) | No symbol: Internal diameter cylinder hole | 5800 | Normal | E (Large-capacity type) | X (cylinder outer diameter) | ||
1,513,985 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 65 | 120 | 23 | Grade 0 | Standard | 84000 | CN (Normal Clearance) | Cylindrical Bore | N (double brims for the inner ring) | NA | No symbol: Internal diameter cylinder hole | 5900 | Normal | Normal | NA |