(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Mold Cooling - Mold Temperature Control Joint - Built-in Stop Valve - Threaded Part for Installed Mold

Mold Cooling - Mold Temperature Control Joint - Built-in Stop Valve - Threaded Part for Installed Mold
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      99,005VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Single-action fittings for mold cooling. No projections remain on the die after the plug is removed.

Part Number
AS10-01S
AS10-02S
AS10-03S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNominal of Thread

99,005 VND

1 Piece(s) 11 Day(s) or more 101/8

103,388 VND

1 Piece(s) 9 Day(s) or more 101/4

108,536 VND

1 Piece(s) 11 Day(s) or more 103/8

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connection Types Screw⇔Tube Connection Screw <=> Tube Connection Shape Male Straight Screw Types R
Ambient Temperature(℃) 0~120 Applicable Fluids Water, Air