(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A quick connect fitting whose seal part uses a unique elastic sleeve that shuts out air leaks.
[Features]
· Quick-connect fitting for general pneumatic piping.
· After installation, you can change the take-off angle of the resin main body. (applicable to some products)
· A wide lineup of products.
· Allows centralized piping.
· Collet features good action to prevent sore fingertips even with frequent attachment and detachment. You can distinctly feel the pushing action in your fingers.
· The lock claws evenly grip the circumference of the tube.
· The electroless nickel provides high corrosion resistance, and the black resin body makes dirt hard to see.
· After installation, you can change the take-off angle of the resin body.
[Applications]
· The standard specifications enable the use of water and are ideal for temperature control of molds and dies.
POC Inner Hex Straight (millimeter size) dimensional drawing* current product
POC Inner Hex Straight (millimeter size) appearance* current product
POC Inner Hex Straight (millimeter size) appearance* new design
POC Inner Hex Straight (millimeter size) dimensional drawing* new design
Usable Fluids | Air, water (see conditions*) |
---|---|
Maximum Operating Pressure | 1.0 MPa |
Operating Vacuum Pressure | -100 kPa |
Operating Temperature Range | 0 to 60°C (no freezing) |
Millimeter Size (mm) | φ4, φ6, φ8, φ10, φ12, φ16 |
---|---|
Inch Size | φ1/8, φ5/32, φ3/16, φ1/4, φ5/16, φ3/8, φ1/2, φ5/8 |
Metric Male Thread | M5 × 0.8, M6 × 1 |
---|---|
Taper Pipe Male Thread | R1/8, R1/4, R3/8, R1/2 |
Metric Female Thread | M5×0.8 |
Taper Pipe Female Thread | Rc1/8, Rc1/4, Rc3/8, Rc1/2 |
Format | Tube Outer Diameter φD | R | A | B | L | C | Opposite Side Hex. | φP | Orifice Diameter (φmm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
POC4-M5□ | 4 | M5 × 0.8 | 2.8 [3] | 19.7 | 16.9 [16.7] | 14.9 | 2.5 | 9.7 | 2.6 | 4.6 |
POC4-M6□ | 4 | M6 × 1 | 3.8 | 20.7 | 16.9 | 14.9 | 2.5 | 9.7 | 2.6 | 5.4 |
POC4-01□ | 4 | R1/8 | 8 | 21 | 17 | 14.9 | 2.5 | 9.7 | 2.6 | 7.6 |
20 | 16 | 6.6 | ||||||||
POC6-M5□ | 6 | M5 × 0.8 | 2.8 [3] | 21.3 | 18.5 [18.3] | 17 | 2.5 | 11.8 | 2.6 | 5.6 |
POC6-M6□ | 6 | M6 × 1 | 3.8 | 22.3 | 18.5 | 17 | 3 | 11.8 | 3.2 | 6.3 |
POC6-01□ | 6 | R1/8 | 8 | 22.6 | 18.6 | 17 | 4 | 11.8 | 4.1 | 8.1 |
22.1 | 18.1 | 4.2 | 7.6 | |||||||
POC6-02□ | 6 | R1/4 | 11 | 22.6 | 16.5 | 17 | 4 | 14 | 4.1 | 15 |
21.3 | 15.2 | 13.7 | 4.2 | 13 | ||||||
POC8-01□ | 8 | R1/8 | 8 | 27.9 | 23.9 | 18.2 | 5 | 13.7 | 5.1 | 14 |
25.9 | 21.9 | 5.3 | 8.8 | |||||||
POC8-02□ | 8 | R1/4 | 11 | 26.6 | 20.6 | 18.2 | 6 | 13.7 | 6.2 | 15 |
25.1 | 19.1 | 6.3 | 13 | |||||||
POC8-03□ | 8 | R3/8 | 12 | 23.9 | 17.6 | 18.2 | 6 | 16.8 | 6.2 | 23 |
22.2 | 15.9 | 6.3 | 19 | |||||||
POC10-01□ | 10 | R1/8 | 8 | 30.3 | 26.3 | 20.7 | 5 | 17.7 | 5.1 | 23 |
17.5 | 5.3 | 17 | ||||||||
POC10-02□ | 10 | R1/4 | 11 | 29.8 | 23.8 | 20.7 | 6 | 17.7 | 6.2 | 23 |
17.5 | 6.3 | 20 | ||||||||
POC10-03□ | 10 | R3/8 | 12 | 29.3 | 23 | 20.7 | 6 | 17.7 | 6.2 | 28 |
17.5 | 6.3 | 26 | ||||||||
POC10-04□ | 10 | R1/2 | 15 | 30.3 | 22.1 | 20.7 | 6 | 20.8 | 6.2 | 49 |
6.3 | 45 | |||||||||
POC12-02□ | 12 | R1/4 | 11 | 35.9 | 29.9 | 23.3 | 6 | 20.8 | 6.2 | 40 |
6.3 | 29 | |||||||||
POC12-03□ | 12 | R3/8 | 12 | 31.9 | 25.6 | 23.3 | 8 | 20.8 | 8.2 | 34 |
8.4 | 31 | |||||||||
POC12-04□ | 12 | R1/2 | 15 | 33.9 | 25.7 | 23.3 | 8 | 20.8 | 8.2 | 49 |
8.4 | 45 | |||||||||
POC16-03□ | 16 | R3/8 | 12 | 39.3 | 33 | 24.8 | 10 | 26 | 10.2 | 64 |
10.5 | 61 | |||||||||
POC16-04□ | 16 | R1/2 | 15 | 42.3 | 34.1 | 24.8 | 12 | 26 | 12.2 | 73 |
40.3 | 32.1 | 12.6 | 65 |
Unit: mm
After installation, you can change the take-off angle of the resin body.
Allows centralized piping.
The triple types (PKD, PKG, PKJ) and twin triple types (PKVD, PKVG) enable compact, centralized piping.
We offer a clean washing specification suitable for various particle- and oil-averse production processes. (Optional setting for clean room packaging specification) The product is vacuum sealed after ultrasonic vacuum cleaning with HFE (hydrofluoroether) in a clean room.
The seal part uses a unique elastic sleeve that shuts out air leaks.
When release ring has been pushed
Push the release ring to collapse and hide the lock claw
Normal state
The lock claw evenly grips the circumference of the tube. Removal and refitting feels almost the same as the first insertion.
When you release your finger from the release ring, the fine ridges of the lock claw come into view
Part Number |
---|
POC12-04 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Application | Applicable Tube O.D.1 (φ) | Connection Screw Type 1 | Nominal of Thread 1 | Package Specifications | Orifice Dia (mm) | Release Ring Color | Resin Body Color | Trusco Code | Full Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
113,905 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Standard/Mini | 12 | R | 1/2 | Regular Packaging Specifications | 8.4 | Black | Black | 290-8743 | 30.3 |
Loading...Tải…
Types | One-Touch Couplings | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Screw Mounting, Direction | With hex socket and straight | Operating Temperature(°C) | 0::60 |
Please check the type/dimensions/specifications of the part POC12-04 in the For General Piping, Tube Fitting, Hex Socket Head Straight series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần POC12-04 trong chuỗi For General Piping, Tube Fitting, Hex Socket Head Straight.
Part Number |
---|
POC10-01W |
POC10-02 |
POC10-02W |
POC12-04W |
POC16-03 |
POC16-04 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Application | Applicable Tube O.D.1 (φ) | Connection Screw Type 1 | Nominal of Thread 1 | Package Specifications | Orifice Dia (mm) | Release Ring Color | Resin Body Color | Trusco Code | Full Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
105,956 VND | 10 Piece(s) | 10 Day(s) or more | - | Standard/Mini | 10 | R | 1/8 | Regular Packaging Specifications | 5.3 | Light Gray | Light Gray | - | 30.3 | ||
78,648 VND | 1 Piece(s) | Same day | - | Standard/Mini | 10 | R | 1/4 | Regular Packaging Specifications | 6.3 | Black | Black | 290-8701 | 29.8 | ||
96,718 VND | 10 Piece(s) | 9 Day(s) or more | - | Standard/Mini | 10 | R | 1/4 | Regular Packaging Specifications | 6.3 | Light Gray | Light Gray | - | 29.8 | ||
151,093 VND | 10 Piece(s) | 10 Day(s) or more | - | Standard/Mini | 12 | R | 1/2 | Regular Packaging Specifications | 8.4 | Light Gray | Light Gray | - | 30.3 | ||
196,136 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Standard/Mini | 16 | R | 3/8 | Regular Packaging Specifications | 10.5 | Black | Black | 809-5230 | 29.3 | ||
200,706 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Standard/Mini | 16 | R | 1/2 | Regular Packaging Specifications | 12.6 | Black | Black | 809-5231 | 40.3 |