(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
For General Piping, Tube Fitting, Female Universal Elbow (Part Number)

For General Piping, Tube Fitting, Female Universal Elbow
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      103,695VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Please refer to the catalog for the changed dimensions.

Product Description

Tube fitting for various types of piping with a rich lineup.
[Features]
·Water can be used depending on the conditions.
·High performance and high quality. The lock claws evenly grip the circumference of the tube. Even after many years, tubes still attach and detach like new.
·Unique elastic sleeve design shuts out air leaks.
·Industry-leading range of variations. A wide assortment of sizes of reducings is available. 1 fitting can be used where conventionally 2 fittings were required.
·By reducing the number of fittings used, you can reduce costs and space. After installation, you can change the take-off angle of the resin body.
[Applications]
·Used for connecting tubes in 2 directions from the female thread side at right angle.
·Plural sliders can be joined.

Drawing

Units: mm

Drawing

Product Specifications

Operating fluidAir, water (conditional)
Maximum operating pressure1.0 MPa
Operating vacuum pressure-100 kPa
Operating temperature range0 to +60°C (no freezing)

Compatible size

■Tube size
Millimeter Size (mm)ø4 (diameter: 4 mm), ø6 (diameter: 6 mm), ø8 (diameter: 8 mm), ø10 (diameter: 10 mm), ø12 (diameter: 12 mm), ø16 (diameter: 16 mm)
Inch sizeø1/8 (diameter: 1/8 inch), ø5/32 (diameter: 5/32 inch), ø3/16 (diameter: 3/16 inch), ø1/4 (diameter: 1/4 inch), ø5/16 (diameter: 5/16 inch), ø3/8 (diameter: 3/8 inch), ø1/2 (diameter: 1/2 inch), ø5/8 (diameter: 5/8 inch)
■Thread size
Metric male threadM5х0.8, M6 × 1
Tapered pipe threadR1/8, R1/4, R3/8, R1/2
Metric male threadM5х0.8
Tapered pipe threadRc1/8, Rc1/4, Rc3/8, Rc1/2

Structural drawing

Structural drawing
  • * This is an elbow type.

Standard table

Part numberTube outer diameter
⌀D
R & RcA1A2BL1L2⌀P1⌀P2Tube End
C
EWidth across flats
H
Orifice diameter
(ømm)
Weight
(g)
PHF4-M5 (4)4M5 × 0.82.9 [3.2]520.117.2 [16.9]7.2 [6.9]9.99.814.919.981.57.9
PHF4-01 (4)R1/88732.528.5121015.422.2142.823
PHF6-M5 (4)6M5 × 0.82.9 [3.2]520.117.2 [16.9]8.4 [8.1]12.49.8172481.59
PHF6-01 (4)R1/88732.528.51212.515.424.2144.624
PHF6-02 (4)R1/4119.538.532.513.519.626.8174.338
PHF8-01 (4)8R1/88732.528.512.314.515.418.126.2145.525
PHF8-02 (4)R1/4119.538.532.513.519.628.217639
PHF8-03 (4)R3/81210.544.538.215.724.430.22163
PHF10-02 (4)10R1/4119.538.532.51517.519.620.230.5177.142
PHF10-03 (4)R3/81210.544.538.215.71824.432.521866
PHF12-03 (4)12R3/81210.544.538.217.22124.423.435.2219.369
PHF12-04 (4)R1/2131352.24416.53038.22410102
PHF5/32-M5 (4)5/32M5 × 0.82.9 [3.2]520.117.2 [16.9]7.2 [6.9]9.99.814.919.981.57.9
PHF5/32-01 (4)R1/88732.528.5121015.422.2142.823
PHF3/16-M5 (4)3/16M5 × 0.82.9 [3.2]520.117.2 [16.9]8.4 [8.1]12.49.817.424.481.58.9
PHF3/16-01 (4)R1/88732.528.51212.515.424.614423
PHF3/16-02 (4)R1/4119.538.532.513.519.627.21737
PHF1/4-M5 (4)1/4M5 × 0.82.9 [3.2]520.117.2 [16.9]8.4 [8.1]12.49.8172481.58.9
PHF1/4-01 (4)R1/88732.528.51212.515.424.2144.624
PHF1/4-02 (4)R1/4119.538.532.513.519.626.8174.738
PHF5/16-01 (4)5/16R1/88732.528.512.314.515.418.126.2145.525
PHF5/16-02 (4)R1/4119.538.532.513.519.628.217639
PHF5/16-03 (4)R3/81210.544.538.215.724.430.22163
PHF3/8-02 (4)3/8R1/4119.538.532.51517.519.620.230.5177.143
PHF3/8-03 (4)R3/81210.544.538.215.71824.432.521866
PHF1/2-03 (4)1/2R3/81210.544.538.217.22124.423.735.5219.367
PHF1/2-04 (4)R1/2131352.24416.53038.52410102

Product features details

Features of this series by type

  • Enables centralized piping. The triple types (PKD, PKG, and PKJ) and triple double types (PKVD and PKVG) enable compact and centralized piping.
  • A cleanroom packaging specification that is ideal for piping in a clean environment is available. (Option) Fluorine-based grease is used as the grease, and after being washed with clean air, it is packaged in a cleanroom (equivalent to ISO class 6).
  • The manufacturer offers clean washing specifications suitable for various particle- and oil-averse production processes. (Optional setting for cleanroom packaging specification) The product is vacuum sealed after ultrasonic vacuum cleaning with HFE (hydrofluoroether) in a cleanroom.

Selection support information

Description of part number

Model description
Part Number
PHF8-01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplication Applicable Tube O.D.1
(φ)
Connection Screw Type 1 Nominal of Thread 1 Connection Screw Type 2 Nominal of Thread 2 Appearance Color Package Specifications Trusco Code

129,713 VND

1 Piece(s) 4 Day(s) or more 10Standard/Mini8R1/8Rc1/8Standard SpecificationsRegular Packaging Specifications809-5194

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types One-Touch Couplings Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Screw Mounting, Direction Elbow Elbows Female Universal Elbow Operating Temperature(°C) 0::60

Please check the type/dimensions/specifications of the part PHF8-01 in the For General Piping, Tube Fitting, Female Universal Elbow series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PHF8-01 trong chuỗi For General Piping, Tube Fitting, Female Universal Elbow.

Products like this...

Part Number
PHF1/4-02
PHF1/4-M5
PHF10-02
PHF8-02
PHF8-02W
PHF8-03
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplication Applicable Tube O.D.1
(φ)
Connection Screw Type 1 Nominal of Thread 1 Connection Screw Type 2 Nominal of Thread 2 Appearance Color Package Specifications Trusco Code

175,011 VND

10 Piece(s) 10 Day(s) or more -Standard/Mini6.35R1/4Rc1/4Standard SpecificationsRegular Packaging Specifications-

118,845 VND

10 Piece(s) 10 Day(s) or more -Standard/Mini6.35MM5×0.8M FemaleM5×0.8Standard SpecificationsRegular Packaging Specifications-

149,793 VND

1 Piece(s) 4 Day(s) or more 10Standard/Mini10R1/4Rc1/4Standard SpecificationsRegular Packaging Specifications809-5185

142,003 VND

1 Piece(s) 4 Day(s) or more 10Standard/Mini8R1/4Rc1/4Standard SpecificationsRegular Packaging Specifications809-5195

171,413 VND

10 Piece(s) 10 Day(s) or more -Standard/Mini8R1/4Rc1/4Light Gray SpecificationRegular Packaging Specifications-

195,916 VND

1 Piece(s) 4 Day(s) or more 10Standard/Mini8R3/8Rc3/8Standard SpecificationsRegular Packaging Specifications809-5196