(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Tube fitting for various types of piping with a rich lineup.
[Features]
·Water can be used depending on the conditions.
·High performance and high quality. The lock claws evenly grip the circumference of the tube. Even after many years, tubes still attach and detach like new.
·Unique elastic sleeve design shuts out air leaks.
·Industry-leading range of variations. A wide assortment of sizes of reducings is available. 1 fitting can be used where conventionally 2 fittings were required.
·By reducing the number of fittings used, you can reduce costs and space. After installation, you can change the take-off angle of the resin body.
[Applications]
·Used for connecting tubes in 2 directions from the female thread side at right angle.
·Plural sliders can be joined.
Units: mm
Operating fluid | Air, water (conditional) |
---|---|
Maximum operating pressure | 1.0 MPa |
Operating vacuum pressure | -100 kPa |
Operating temperature range | 0 to +60°C (no freezing) |
Millimeter Size (mm) | ø4 (diameter: 4 mm), ø6 (diameter: 6 mm), ø8 (diameter: 8 mm), ø10 (diameter: 10 mm), ø12 (diameter: 12 mm), ø16 (diameter: 16 mm) |
---|---|
Inch size | ø1/8 (diameter: 1/8 inch), ø5/32 (diameter: 5/32 inch), ø3/16 (diameter: 3/16 inch), ø1/4 (diameter: 1/4 inch), ø5/16 (diameter: 5/16 inch), ø3/8 (diameter: 3/8 inch), ø1/2 (diameter: 1/2 inch), ø5/8 (diameter: 5/8 inch) |
Metric male thread | M5х0.8, M6 × 1 |
---|---|
Tapered pipe thread | R1/8, R1/4, R3/8, R1/2 |
Metric male thread | M5х0.8 |
Tapered pipe thread | Rc1/8, Rc1/4, Rc3/8, Rc1/2 |
Part number | Tube outer diameter ⌀D | R & Rc | A1 | A2 | B | L1 | L2 | ⌀P1 | ⌀P2 | Tube End C | E | Width across flats H | Orifice diameter (ømm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PHF4-M5 (4) | 4 | M5 × 0.8 | 2.9 [3.2] | 5 | 20.1 | 17.2 [16.9] | 7.2 [6.9] | 9.9 | 9.8 | 14.9 | 19.9 | 8 | 1.5 | 7.9 |
PHF4-01 (4) | R1/8 | 8 | 7 | 32.5 | 28.5 | 12 | 10 | 15.4 | 22.2 | 14 | 2.8 | 23 | ||
PHF6-M5 (4) | 6 | M5 × 0.8 | 2.9 [3.2] | 5 | 20.1 | 17.2 [16.9] | 8.4 [8.1] | 12.4 | 9.8 | 17 | 24 | 8 | 1.5 | 9 |
PHF6-01 (4) | R1/8 | 8 | 7 | 32.5 | 28.5 | 12 | 12.5 | 15.4 | 24.2 | 14 | 4.6 | 24 | ||
PHF6-02 (4) | R1/4 | 11 | 9.5 | 38.5 | 32.5 | 13.5 | 19.6 | 26.8 | 17 | 4.3 | 38 | |||
PHF8-01 (4) | 8 | R1/8 | 8 | 7 | 32.5 | 28.5 | 12.3 | 14.5 | 15.4 | 18.1 | 26.2 | 14 | 5.5 | 25 |
PHF8-02 (4) | R1/4 | 11 | 9.5 | 38.5 | 32.5 | 13.5 | 19.6 | 28.2 | 17 | 6 | 39 | |||
PHF8-03 (4) | R3/8 | 12 | 10.5 | 44.5 | 38.2 | 15.7 | 24.4 | 30.2 | 21 | 63 | ||||
PHF10-02 (4) | 10 | R1/4 | 11 | 9.5 | 38.5 | 32.5 | 15 | 17.5 | 19.6 | 20.2 | 30.5 | 17 | 7.1 | 42 |
PHF10-03 (4) | R3/8 | 12 | 10.5 | 44.5 | 38.2 | 15.7 | 18 | 24.4 | 32.5 | 21 | 8 | 66 | ||
PHF12-03 (4) | 12 | R3/8 | 12 | 10.5 | 44.5 | 38.2 | 17.2 | 21 | 24.4 | 23.4 | 35.2 | 21 | 9.3 | 69 |
PHF12-04 (4) | R1/2 | 13 | 13 | 52.2 | 44 | 16.5 | 30 | 38.2 | 24 | 10 | 102 | |||
PHF5/32-M5 (4) | 5/32 | M5 × 0.8 | 2.9 [3.2] | 5 | 20.1 | 17.2 [16.9] | 7.2 [6.9] | 9.9 | 9.8 | 14.9 | 19.9 | 8 | 1.5 | 7.9 |
PHF5/32-01 (4) | R1/8 | 8 | 7 | 32.5 | 28.5 | 12 | 10 | 15.4 | 22.2 | 14 | 2.8 | 23 | ||
PHF3/16-M5 (4) | 3/16 | M5 × 0.8 | 2.9 [3.2] | 5 | 20.1 | 17.2 [16.9] | 8.4 [8.1] | 12.4 | 9.8 | 17.4 | 24.4 | 8 | 1.5 | 8.9 |
PHF3/16-01 (4) | R1/8 | 8 | 7 | 32.5 | 28.5 | 12 | 12.5 | 15.4 | 24.6 | 14 | 4 | 23 | ||
PHF3/16-02 (4) | R1/4 | 11 | 9.5 | 38.5 | 32.5 | 13.5 | 19.6 | 27.2 | 17 | 37 | ||||
PHF1/4-M5 (4) | 1/4 | M5 × 0.8 | 2.9 [3.2] | 5 | 20.1 | 17.2 [16.9] | 8.4 [8.1] | 12.4 | 9.8 | 17 | 24 | 8 | 1.5 | 8.9 |
PHF1/4-01 (4) | R1/8 | 8 | 7 | 32.5 | 28.5 | 12 | 12.5 | 15.4 | 24.2 | 14 | 4.6 | 24 | ||
PHF1/4-02 (4) | R1/4 | 11 | 9.5 | 38.5 | 32.5 | 13.5 | 19.6 | 26.8 | 17 | 4.7 | 38 | |||
PHF5/16-01 (4) | 5/16 | R1/8 | 8 | 7 | 32.5 | 28.5 | 12.3 | 14.5 | 15.4 | 18.1 | 26.2 | 14 | 5.5 | 25 |
PHF5/16-02 (4) | R1/4 | 11 | 9.5 | 38.5 | 32.5 | 13.5 | 19.6 | 28.2 | 17 | 6 | 39 | |||
PHF5/16-03 (4) | R3/8 | 12 | 10.5 | 44.5 | 38.2 | 15.7 | 24.4 | 30.2 | 21 | 63 | ||||
PHF3/8-02 (4) | 3/8 | R1/4 | 11 | 9.5 | 38.5 | 32.5 | 15 | 17.5 | 19.6 | 20.2 | 30.5 | 17 | 7.1 | 43 |
PHF3/8-03 (4) | R3/8 | 12 | 10.5 | 44.5 | 38.2 | 15.7 | 18 | 24.4 | 32.5 | 21 | 8 | 66 | ||
PHF1/2-03 (4) | 1/2 | R3/8 | 12 | 10.5 | 44.5 | 38.2 | 17.2 | 21 | 24.4 | 23.7 | 35.5 | 21 | 9.3 | 67 |
PHF1/2-04 (4) | R1/2 | 13 | 13 | 52.2 | 44 | 16.5 | 30 | 38.5 | 24 | 10 | 102 |
Part Number |
---|
PHF10-02 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Application | Applicable Tube O.D.1 (φ) | Connection Screw Type 1 | Nominal of Thread 1 | Connection Screw Type 2 | Nominal of Thread 2 | Appearance Color | Package Specifications | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
149,793 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Standard/Mini | 10 | R | 1/4 | Rc | 1/4 | Standard Specifications | Regular Packaging Specifications | 809-5185 |
Loading...Tải…
Types | One-Touch Couplings | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Screw Mounting, Direction | Elbow | Elbows | Female Universal Elbow | Operating Temperature(°C) | 0::60 |
Please check the type/dimensions/specifications of the part PHF10-02 in the For General Piping, Tube Fitting, Female Universal Elbow series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PHF10-02 trong chuỗi For General Piping, Tube Fitting, Female Universal Elbow.
Part Number |
---|
PHF1/4-01 |
PHF1/4-02 |
PHF1/4-M5 |
PHF10-02-C |
PHF10-03 |
PHF10-03W |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Application | Applicable Tube O.D.1 (φ) | Connection Screw Type 1 | Nominal of Thread 1 | Connection Screw Type 2 | Nominal of Thread 2 | Appearance Color | Package Specifications | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
148,920 VND | 10 Piece(s) | 10 Day(s) or more | - | Standard/Mini | 6.35 | R | 1/8 | Rc | 1/8 | Standard Specifications | Regular Packaging Specifications | - | ||
175,011 VND | 10 Piece(s) | 10 Day(s) or more | - | Standard/Mini | 6.35 | R | 1/4 | Rc | 1/4 | Standard Specifications | Regular Packaging Specifications | - | ||
118,845 VND | 10 Piece(s) | 10 Day(s) or more | - | Standard/Mini | 6.35 | M | M5×0.8 | M Female | M5×0.8 | Standard Specifications | Regular Packaging Specifications | - | ||
193,184 VND | 10 Piece(s) | 10 Day(s) or more | - | Clean circumstance / Standard/Mini | 10 | R | 1/4 | Rc | 1/4 | Standard specifications | Cleanroom Packaging Specifications | - | ||
199,830 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Standard/Mini | 10 | R | 3/8 | Rc | 3/8 | Standard Specifications | Regular Packaging Specifications | 809-5186 | ||
253,778 VND | 10 Piece(s) | 10 Day(s) or more | - | Standard/Mini | 10 | R | 3/8 | Rc | 3/8 | Light Gray Specification | Regular Packaging Specifications | - |