(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
For General Piping, Tube Fitting, Double Branch A (PAW4-01)

For General Piping, Tube Fitting, Double Branch A (PAW4-01)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      212,641VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product images are representative only. Specifications may differ for each part number, including shape and color.

Product Description

A complete line of one-touch fittings.
[Features]
·Quick-connect fitting for general pneumatic piping.
·After installation, you can change the take-off angle of the resin main body. (applicable to some products)
・ Allows centralized piping.
・ Light gray specifications and cleanroom packaging specifications are also available as options.
・ The cleanroom packaging specification uses fluorine-based grease.
· The product is washed with clean air and then packaged in a cleanroom (ISO class 6 equivalent).
[Applications]
·The standard specifications enable the use of water and are ideal for temperature control of molds and dies.
·After installation, you can change the take-off angle of the resin body.

One-Touch Fitting For General Pneumatic Piping

Plastic: PBT, Metal: Brass + Ni plating, Sealing rubber: NBR reduced ozone concentrations, non-grease/oil-free specification, clean room packaging specification, clean washing specification

Plastic: PBT, Metal: Brass + Ni plating, Sealing rubber: NBR
Reduced ozone concentrations, non-grease/oil-free specification, clean room packaging specification, clean washing specification

Appearance of Double Twin Banjo

Appearance of Double Twin Banjo

Dimensional drawing of Double Twin Banjo

Dimensional drawing of Double Twin Banjo

FormatTube Outer Diameter
øD
RABL1L2J1J2øP1øP2Tube End
C
EHex
H
Orifice Diameter
(ømm)
Mass
(g)
PAW4-01 (4)4R1/8841.637.615.513101015.414.922.214331
PAW4-02 (4)R1/41144.638.616.537
PAW4-03 (4)R3/81246.640.318.21751
PAW6-01 (4)6R1/8841.637.615.5131212.515.41724.2143.735
PAW6-02 (4)R1/41144.638.616.540
PAW6-03 (4)R3/81246.640.318.21754
PAW8-01 (4)8R1/8846.642.617.5151414.51918.127.717654
PAW8-02 (4)R1/41149.643.618.556
PAW8-03 (4)R3/81250.644.319.264
PAW8-04 (4)R1/21555.647.422.32296
PAW10-02 (4)10R1/41157.651.622181717.52320.231.7227.595
PAW10-03 (4)R3/81258.652.322.798
PAW10-04 (4)R1/21561.653.423.8115
PAW12-02 (4)12R1/41167.861.826.821.620212723.436.7278.5160
PAW12-03 (4)R3/81268.862.527.59.7162
PAW12-04 (4)R1/21571.863.628.6171
PAW1/4-01 (4)1/4R1/8841.637.615.5131212.515.41724.2144.134
PAW1/4-02 (4)R1/41144.638.616.540
PAW1/4-03 (4)R3/81246.640.318.21754
PAW5/16-02 (4)5/16R1/41149.643.618.5151414.51918.127.717656
PAW5/16-03 (4)R3/81250.644.319.264
PAW5/16-04 (4)R1/21555.647.422.32296
PAW3/8-02 (4)3/8R1/41157.651.622181717.52320.231.7227.596
PAW3/8-03 (4)R3/81258.652.322.799
PAW3/8-04 (4)R1/21561.653.423.8116

Unit: mm

Usable FluidsAir, water
Maximum Operating Pressure1.0 MPa
Operating Vacuum Pressure-100 kPa
Operating Temperature Range0 to 60℃ (no freezing)

Specifications

Millimeter Size (mm)ø4, ø6, ø8, ø10, ø12, ø16
Inch Sizeø1/8, ø5/32, ø3/16, ø1/4, ø5/16, ø3/8, ø1/2, ø5/8

Compatible sizes (tube sizes)

Metric Male ThreadM5 × 0.8, M6 × 1
Taper Pipe Male ThreadR1/8, R1/4, R3/8, R1/2
Metric Female ThreadM5 × 0.8
Taper Pipe Female ThreadRc1/8, Rc1/4, Rc3/8, Rc1/2

Compatible sizes (thread sizes)

High performance and high quality, with an industry-leading range of variations

High performance and high quality
The lock claw evenly grips the circumference of the tube. Even after many years, tubes still attach and detach like new. Unique elastic sleeve design shuts out air leaks.
Industry-leading range of variations
A wide assortment of different-diameter sizes is available. One fitting can be used where traditionally two fittings were required. By reducing the number of fittings used, you can reduce costs and space. After installation, you can change the take-off angle of the resin body.

Allows centralized piping

Allows centralized piping
The triple types (PKD, PKG, PKJ) and twin triple types (PKVD, PKVG) enable compact, centralized piping.

A clean room packaging specification suitable for piping in a clean environment is available (optional)

A clean room packaging specification suitable for piping in a clean environment is available (optional).
The product uses fluorochemical grease and is cleaned with clean air before being packaged in a clean room (equivalent to ISO Class 6). We offer a clean washing specification suitable for various particle- and oil-averse production processes (optional setting for clean room packaging specification).
The product is vacuum sealed after ultrasonic vacuum cleaning with HFE (hydrofluoroether) in a clean room.

Part Number
PAW4-01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable Tube O.D.1
(φ)
Nominal of Thread 1 Release Ring Color Resin Body Color Trusco Code

216,755 VND

1 Piece(s) 4 Day(s) or more 1041/8BlackBlack809-5322

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types One-Touch Couplings Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Application Standard/Mini Screw Mounting, Multipoint A Branch Branch A Double Branch Ray
Operating Temperature(°C) 0::60 Connection Screw Type 1 R Package Specifications Regular Packaging Specifications

Please check the type/dimensions/specifications of the part PAW4-01 in the For General Piping, Tube Fitting, Double Branch A series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PAW4-01 trong chuỗi For General Piping, Tube Fitting, Double Branch A.

Products like this...

Part Number
PAW10-02
PAW10-03
PAW10-03W
PAW4-01W
PAW4-02
PAW4-02W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplicable Tube O.D.1
(φ)
Nominal of Thread 1 Release Ring Color Resin Body Color Trusco Code

288,018 VND

1 Piece(s) 4 Day(s) or more 10101/4BlackBlack809-5316

295,848 VND

1 Piece(s) 4 Day(s) or more 10103/8BlackBlack809-5317

371,440 VND

1 Piece(s) 10 Day(s) or more -103/8Light GrayLight Gray-

286,454 VND

1 Piece(s) 10 Day(s) or more -41/8Light GrayLight Gray-

220,668 VND

1 Piece(s) 4 Day(s) or more 1041/4BlackBlack809-5323

291,703 VND

1 Piece(s) 10 Day(s) or more -41/4Light GrayLight Gray-