(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A quick connect fitting with outstanding usability.
[Features]
·40% more compact by volume compared to the standard type.
·Easy attachment and detachment of tubes despite ultra compact size.
·Collet used has a circular shape.
·Water can be used depending on the conditions.
·High performance and high quality. Industry-leading range of variations.
・ Allows centralized piping.
[Applications]
·Ideal as fitting for general piping.
Elbow
Examples of use
Connection between screw and tube
Outline drawing 1
Outline drawing 2
Outline drawing 3
Format | Compatible Fitting Diameter øD | R | A | B | L | øP | Tube End C | E | Hex H | Orifice Diameter (ømm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
PL4-M5 | 4 | M5 × 0.8 | 2.8 [3] | 16 | 18.2 [18] | 10 | 14.9 | 17.7 | 8 | 2.4 | 5.7 |
PL4-M6 | M6 × 1 | 3.8 | 20 | 21.2 | 18.7 | 10 | 2.8 | 8 | |||
PL4-01 | R1/8 | 8 | 22 | 23 | 2.8 | 10 | |||||
PL4-02 | R1/4 | 11 | 29 | 28 | 20.7 | 14 | 18 | ||||
PL6-M5 | 6 | M5 × 0.8 | 2.8 [3] | 19.5 | 23 [22.8] | 12.5 | 17 | 20.3 | 10 | 2.4 | 8.9 |
PL6-M6 | M6 × 1 | 3.8 | 20.5 | 23 | 3 | 8 | |||||
PL6-01 | R1/8 | 8 | 22.5 | 24.8 | 4.2 | 11 | |||||
PL6-02 | R1/4 | 11 | 28 | 28.2 | 21.8 | 14 | 4.3 | 19 | |||
PL6-03 | R3/8 | 12 | 31.5 | 31.4 | 23.8 | 17 | 30 | ||||
PL8-01 | 8 | R1/8 | 8 | 24 | 22.3 | 14.5 | 18.1 | 22.7 | 12 | 6 | 14 |
PL8-02 | R1/4 | 11 | 28 | 29.2 | 23.7 | 14 | 6.7 | 20 | |||
PL8-03 | R3/8 | 12 | 31 | 31.9 | 24.7 | 17 | 31 | ||||
PL10-01 | 10 | R1/8 | 8 | 25 | 29.8 | 17.5 | 20.2 | 25.5 | 12 | 6 | 18 |
PL10-02 | R1/4 | 11 | 28.5 | 31.2 | 26 | 14 | 8 | 23 | |||
PL10-03 | R3/8 | 12 | 32 | 31.4 | 27 | 17 | 8.3 | 34 | |||
PL10-04 | R1/2 | 15 | 36 | 36.6 | 27.5 | 21 | 57 | ||||
PL12-02 | 12 | R1/4 | 11 | 29.8 | 34.2 | 21 | 23.4 | 29 | 14 | 8 | 27 |
PL12-03 | R3/8 | 12 | 32.5 | 36.7 | 29.7 | 17 | 10 | 38 | |||
PL12-04 | R1/2 | 15 | 36.5 | 38.8 | 30.7 | 21 | 10.3 | 61 | |||
PL16-03 | 16 | R3/8 | 11 | 47 | 53.2 | 25 | 24.1 | 33.1 | 22 | 11 | 74 |
PL16-04 | R1/2 | 15 | 51 | 55.3 | 13 | 79 |
Usable Fluids | Air, water (see conditions*) |
---|---|
Maximum Operating Pressure | 1.0 MPa |
Operating Vacuum Pressure | -100 kPa |
Operating Temperature Range | 0 to 60°C (no freezing) |
Millimeter Size (mm) | ø4, ø6, ø8, ø10, ø12, ø16 |
---|---|
Inch Size | ø1/8, ø5/32, ø3/16, ø1/4, ø5/16, ø3/8, ø1/2, ø5/8 |
Metric Male Thread | M5 × 0.8, M6 × 1 |
---|---|
Taper Pipe Male Thread | R1/8, R1/4, R3/8, R1/2 |
Metric Female Thread | M5 × 0.8 |
Taper Pipe Female Thread | Rc1/8, Rc1/4, Rc3/8, Rc1/2 |
Part Number |
---|
PL6-M6 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Application | Applicable Tube O.D.1 (φ) | Connection Screw Type 1 | Nominal of Thread 1 | Package Specifications | Orifice Dia (mm) | Release Ring Color | Resin Body Color | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
66,670 VND | 1 Piece(s) | Same day | 10 | Standard/Mini | 6 | M | M6×1 | Regular Packaging Specifications | 3 | Black | Black | 378-1879 |
Loading...Tải…
Types | One-Touch Couplings | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | PBT | Thread Material | Brass | Screw Mounting, Direction | Elbow |
Elbows | Male Elbows | Operating Temperature(°C) | 0::60 |
Please check the type/dimensions/specifications of the part PL6-M6 in the For General Piping, Tube Fitting, Elbow series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PL6-M6 trong chuỗi For General Piping, Tube Fitting, Elbow.
Part Number |
---|
PL1/2-04 |
PL1/2-04C |
PL1/4-01 |
PL6-M6W |
PL8-01 |
PL8-01-C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Application | Applicable Tube O.D.1 (φ) | Connection Screw Type 1 | Nominal of Thread 1 | Package Specifications | Orifice Dia (mm) | Release Ring Color | Resin Body Color | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
212,353 VND | 10 Piece(s) | 11 Day(s) or more | - | Standard/Mini | 12.7 | R | 1/2 | Regular Packaging Specifications | 10.9 | White | Black | - | ||
189,392 VND | 10 Piece(s) | 10 Day(s) or more | - | Clean circumstance / Standard/Mini | 12.7 | R | 1/2 | Cleanroom Packaging Specifications | 10.9 | White | Light gray | - | ||
72,390 VND | 1 Piece(s) | 13 Day(s) | - | Standard/Mini | 6.35 | R | 1/8 | Regular Packaging Specifications | 4.6 | White | Black | - | ||
90,545 VND | 10 Piece(s) | 10 Day(s) or more | - | Standard/Mini | 6 | M | M6×1 | Regular Packaging Specifications | 3 | Light Gray | Light Gray | - | ||
80,200 VND | 1 Piece(s) | Same day | - | Standard/Mini | 8 | R | 1/8 | Regular Packaging Specifications | 6 | Black | Black | 290-8972 | ||
128,100 VND | 10 Piece(s) | 11 Day(s) or more | - | Clean circumstance / Standard/Mini | 8 | R | 1/8 | Clean Room Packaging Specifications | 6 | Light blue | Light Gray | - |