(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
G Type Free Wheel (Single-Bearing) Plate Type, Polycarbonate Car (Part Number)

G Type Free Wheel (Single-Bearing) Plate Type, Polycarbonate Car

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • G Type Free Wheel (Single-Bearing) Plate Type, Polycarbonate Car
  • G Type Free Wheel (Single-Bearing) Plate Type, Polycarbonate Car
  • G Type Free Wheel (Single-Bearing) Plate Type, Polycarbonate Car
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      26,566VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Caster mainly used for dollies and store fixtures for light duties.
It is the ideal caster for compact dollies and furniture / fixtures.
[Features]
·Single bearing type general compact casters.
·You can choose the color of the wheel from red, green, and colorless.
·A type of caster that has a plate-shaped mounting seat and can be mounted with screws or bolts.
·New material / light duty standard elastomer wheel.
·It is a soft material and has excellent quietness when driving.
·Marking (slip marks) is less likely to occur, and dirt on the floor can be reduced.
·It has little compression set and excellent impact resilience.
·Has excellent heat resistance, weather resistance, oil resistance, and chemical resistance.
·Light turning start performance "double bearing structure."
·The use of a double bearing structure enhances turning start performance.
[Applications]
·Suitable for use with dollies.
·Also suitable for use in furniture and copiers.

Features

●Wheel color variations can be used according to application.
●Polycarbonate caster that does not easily taint the floor.
●The starting resistance is light, easy to use casters.

Specification

●Plate Type
●Flexible Type

Materials

●Metal Fitting: Steel 
●Wheel: Polycarbonate
Part Number
G-25PC-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Wheel color Ordering Code

135,495 VND

1 Piece(s) 4 Day(s) or more 35~35.0010[Others] Polycarbonate28233530251221Red-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Universal Stopper (Detail) No Wheel Characteristics Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance
Fitting Material Steel Mounting Hole Type Round hole Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture
Load Category Light Load Wheel Bearings No

Please check the type/dimensions/specifications of the part G-25PC-R in the G Type Free Wheel (Single-Bearing) Plate Type, Polycarbonate Car series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần G-25PC-R trong chuỗi G Type Free Wheel (Single-Bearing) Plate Type, Polycarbonate Car.

Products like this...

Part Number
G-25PC-C
G-25PC-G
G-38PC-C
G-38PC-G
G-38PC-R
G-50PC-C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Wheel color Ordering Code

26,566 VND

1 Piece(s) 4 Day(s) -~35.00-[Others] Polycarbonate------21Transparent356-0911

135,495 VND

1 Piece(s) 4 Day(s) or more 35~35.0010[Others] Polycarbonate28233530251221Green-

53,858 VND

1 Piece(s) 4 Day(s) -~35.00-[Others] Polycarbonate------32Transparent356-0945

162,735 VND

1 Piece(s) 4 Day(s) or more 50~35.0028[Others] Polycarbonate36284638381632Green-

162,735 VND

1 Piece(s) 4 Day(s) or more 50~35.0028[Others] Polycarbonate36284638381632Red-

90,320 VND

1 Piece(s) 4 Day(s) -35.01~80.00-[Others] Polycarbonate-------Transparent356-0988