(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
G Type Free Wheel with Stopper (Single-Bearing) Plate Type, Polycarbonate Wheel (Part Number)

G Type Free Wheel with Stopper (Single-Bearing) Plate Type, Polycarbonate Wheel
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      69,992VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A single bearing type compact caster with a simple structure. Selection is possible from among a variety of colors.

Features

●Wheel color variations can be used according to application.
●Polycarbonate caster that does not easily taint the floor.
●The starting resistance is light, easy to use casters.

Specification

●Plate Type
●Flexible Type(with stopper)

Materials

●Metal Fitting: Steel 
●Wheel: Polycarbonate
Part Number
G-38PCS-G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Wheel color Ordering Code

178,771 VND

1 Piece(s) 16 Day(s) or more 50~35.0028[Others] Polycarbonate36284638381645Green-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Universal Stopper (Detail) With Rotation Stopper Wheel Characteristics Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance
Fitting Material Steel Mounting Hole Type Round hole Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture
Load Category Light Load Stopper Presence Wheel Bearings No

Please check the type/dimensions/specifications of the part G-38PCS-G in the G Type Free Wheel with Stopper (Single-Bearing) Plate Type, Polycarbonate Wheel series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần G-38PCS-G trong chuỗi G Type Free Wheel with Stopper (Single-Bearing) Plate Type, Polycarbonate Wheel.

Products like this...

Part Number
G-38PCS-C
G-38PCS-R
G-50PCS-C
G-50PCS-G
G-50PCS-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Wheel color Ordering Code

69,992 VND

1 Piece(s) 4 Day(s) -~35.00-[Others] Polycarbonate------45Transparent379-6281

122,080 VND

1 Piece(s) 4 Day(s) or more 50~35.0028[Others] Polycarbonate36284638381645Red-

108,143 VND

1 Piece(s) 4 Day(s) -35.01~80.00-[Others] Polycarbonate------50Transparent379-6353

217,515 VND

1 Piece(s) 4 Day(s) or more 6535.01~80.0038[Others] Polycarbonate46355947502150Green-

217,515 VND

1 Piece(s) 4 Day(s) or more 6535.01~80.0038[Others] Polycarbonate46355947502150Red-