(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
This auxiliary equipment shock absorber has a unique linear orifice structure with high absorption capacity.
[Features]
·Support from grams to tons
·The linear orifice provides smooth shock absorption and long lifespan
·Absorption capacity fixed type
[Applications]
・ Compatible with pneumatic equipment and production lines in all industries
Short stroke type(With hex socket head)
Short stroke type(With hex socket head)
With rod end cap
Koganei original orifice※Achieves smooth shock absorption by the method.
The gap between the main body wall and the piston serves as an orifice, so the load is not concentrated in one place and a long service life is achieved.
The impact value at the time of impact is kept low, reducing device vibration and noise.
Item | Model number | |||||
---|---|---|---|---|---|---|
KSHJ4 × 3-01 | KSHJ4 × 3-02 | KSHJ6 × 4-01 | KSHJ6 × 4-02 | KSHJ6 × 6-01 | KSHJ6 × 6-02 | |
Maximum absorption capacity J | 0.3 | 0.2 | 0.5 | 0.3 | 1 | 0.5 |
Stroke absorption mm | 3 | 4 | 6 | |||
Maximum collision speed m/s | 0.8 | 1 | 1 | 1 | ||
Max. operating frequency cycle/min | 90 | 30 | ||||
Maximum absorption capacity per unit time J/min | 10 | 20 | 15 | |||
Spring return force N | 2 | 3 | 4 | |||
Deviation angle | 1° or less | |||||
Operating temperature range ℃ | 0 to 60 |
Item | Model number | |||||
---|---|---|---|---|---|---|
KSHJ8 × 4-01,-11 (With hex socket head) | KSHJ8 × 4-02,-12 (With hex socket head) | KSHJ8 × 5-01,-11 | KSHJ8 × 8-01,-11 | KSHJ8 × 8-02,-12 | ||
Maximum absorption capacity J | 0.75 | 0.5 | 1 | 2 | ||
Stroke absorption mm | 4 | 5 | 8 | |||
Maximum collision speed m/s | 1 | 1 | 1 | 2 | ||
Max. operating frequency cycle/min | 60 | 90 | ||||
Maximum absorption capacity per unit time J/min | 15 | 36 | 60 | |||
Spring return force N | 6 | 6 | 8.6 | |||
Deviation angle | 1° or less | |||||
Operating temperature range ℃ | 0 to 60 |
Item | Model number | |||||
---|---|---|---|---|---|---|
KSHJ10 × 6-01 (With hex socket head) | KSHJ10 × 6-02 (With hex socket head) | KSHJ10 × 10-01 | KSHJ10 × 10-02 | KSHJ10 × 15-01 | KSHJ10 × 15-03 | |
Maximum absorption capacity J | 1.25 | 0.75 | 3 | 5 | 6.5 | |
Stroke absorption mm | 6 | 10 | 15 | |||
Maximum collision speed m/s | 1 | 1 | 2 | 1 | 3 | |
Max. operating frequency cycle/min | 60 | 90 | ||||
Maximum absorption capacity per unit time J/min | 45 | 120 | 200 | |||
Spring return force N | 8 | 8 | 9.8 | |||
Deviation angle | 1° or less | |||||
Operating temperature range ℃ | 0 to 60 |
Item | Model number | |||||
---|---|---|---|---|---|---|
KSHJ12 × 6-01 (With hex socket head) | KSHJ12 × 6-02 (With hex socket head) | KSHJ12 × 10-01 | KSHJ12 × 10-02 | KSHJ14 × 8-01 (With hex socket head) | KSHJ14 × 8-02 (With hex socket head) | |
Maximum absorption capacity J | 3 | 2 | 6 | 5 | 3.25 | |
Stroke absorption mm | 6 | 10 | 8 | |||
Maximum collision speed m/s | 1 | 1 | 2 | 1 | ||
Max. operating frequency cycle/min | 60 | |||||
Maximum absorption capacity per unit time J/min | 80 | 220 | 100 | |||
Spring return force N | 8 | 7.6 | 12.5 | |||
Deviation angle | 1° or less | |||||
Operating temperature range ℃ | 0 to 60 |
Model number | Symbol | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A | B | C | D | E | F | G | H | J | L | N | R | S | T | |
KSHJ8 × 4 (C)-01,-02 | 37 | 4 | 33 | 2.2 | M8 × 0.75 | 2 | 10 | 11.5 | 2.5 | 4 | 2 | 42 | 5 | 6.5 |
KSHJ8 × 4 (C)-11,-12 | 37 | 4 | 33 | 2.2 | M8 × 1.0 | 3 | 10 | 11.5 | 2.5 | 4 | 2 | 42 | 5 | 6.5 |
KSHJ10 × 6 (C)-01,-02 | 48 | 6 | 42 | 2 | M10 × 1 | 3 | 12 | 13.9 | 3 | 5 | 3 | 56 | 8 | 8 |
KSHJ12 × 6 (C)-01,-02 | 48 | 6 | 42 | 2 | M12 × 1 | 4 | 14 | 16.2 | 3 | 6 | 3 | 58 | 10 | 10 |
KSHJ14 × 8 (C)-01,-02 | 61 | 8 | 53 | 2 | M14 x 1.5 | 5 | 17 | 19.6 | 4 | 6 | 3 | 71 | 10 | 11 |
KSHJ16 × 8 (C)-01,-02 | 61 | 8 | 53 | 3 | M16 x 1.5 | 7 | 19 | 21.9 | 4 | 6 | 4 | 71 | 10 | 11 |
KSHJ20 × 10 (C)-01,-02 | 69 | 10 | 59 | 3 | M20 × 1.5 | 8 | 24 | 27.7 | 5 | 6 | 4 | 84 | 15 | 15 |
Single orifice
Even if the piston rod strokes, the impact value is concentrated in the first half of the stroke because the orifice is fixed at one location.
Multi orifice
By gradually squeezing the orifice, it is soft at first and gradually gives a strong resistance, but since the impact value changes each time it passes through the orifice hole, there is a wave in the impact absorption.
Linear orifice
Since the orifice is narrowed down steplessly, smooth shock absorption is possible.
This product was developed through rigorous testing to meet our customers' needs, combining the design expertise and production technology that our company has cultivated since its founding.
Part Number |
---|
KSHJ12X10C-02-S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Absorption Stroke (mm) | Mounting Screw Nominal M | Nominal Mounting Screw [M] | Maximum Absorption Ability (J) | Body Material | Max. Collision Velocity (m/s) | Full Length (mm) | Piston Rod Return Force (N) | Max. Operating Cycle (cycle/min) | Allowable Angular Misalignment (deg) | Absorbed Energy per Minute (J/min) | Tip Cap/Damper | Pitch | Stopper Nuts | Mounting Fitting |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,328,598 VND | 1 Piece(s) | 11 Day(s) or more | 10 | - | 12 | 6 | [Brass] Copper Alloy | 2 | 76 | 7.6 | 60 | 1 | 220 | Available | 1 | With Stopper Nuts | No mounting bracket |
Loading...Tải…
Main Body/Related Parts | Main Body | Structure | Fixed Type | Orifice Type | Multi-orifice |
---|---|---|---|---|---|
Operating Environment | Standard | Min. Collision Velocity(m/s) | 0.1 | Operating Temperature Range(°C) | 0::60 |
Specifications | Linear orifice shock absorber |
Please check the type/dimensions/specifications of the part KSHJ12X10C-02-S in the Auxiliary Device Shock Absorber KSHJ Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KSHJ12X10C-02-S trong chuỗi Auxiliary Device Shock Absorber KSHJ Series.
Part Number |
---|
KSHJ10X10-01-S |
KSHJ10X10-01-S-2 |
KSHJ10X10-02 |
KSHJ12X10C-02-S-2 |
KSHJ12X6-01 |
KSHJ12X6-01-2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Absorption Stroke (mm) | Mounting Screw Nominal M | Nominal Mounting Screw [M] | Maximum Absorption Ability (J) | Body Material | Max. Collision Velocity (m/s) | Full Length (mm) | Piston Rod Return Force (N) | Max. Operating Cycle (cycle/min) | Allowable Angular Misalignment (deg) | Absorbed Energy per Minute (J/min) | Tip Cap/Damper | Pitch | Stopper Nuts | Mounting Fitting |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
974,191 VND | 1 Piece(s) | 10 Day(s) or more | 10 | - | 10 | 3 | [Brass] Copper Alloy | 1 | 60 | 8 | 90 | 1 | 120 | No | 1 | With Stopper Nuts | No mounting bracket | ||
1,187,882 VND | 1 Piece(s) | 11 Day(s) or more | 10 | - | 10 | 3 | [Brass] Copper Alloy | 1 | 60 | 8 | 90 | 1 | 120 | No | 1 | With Stopper Nuts | Side Mount (Side-Mounted Type) | ||
1,265,453 VND | 1 Piece(s) | 4 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
1,539,795 VND | 1 Piece(s) | 12 Day(s) or more | 10 | - | 12 | 6 | [Brass] Copper Alloy | 2 | 76 | 7.6 | 60 | 1 | 220 | Available | 1 | With Stopper Nuts | Side Mount (Side-Mounted Type) | ||
944,898 VND | 1 Piece(s) | 10 Day(s) or more | 6 | - | 12 | 3 | [Brass] Copper Alloy | 1 | 48 | 8 | 60 | 1 | 80 | No | 1 | Without stopper nut | No mounting bracket | ||
1,151,865 VND | 1 Piece(s) | 11 Day(s) or more | 6 | - | 12 | 3 | [Brass] Copper Alloy | 1 | 48 | 8 | 60 | 1 | 80 | No | 1 | Without stopper nut | Side Mount (Side-Mounted Type) |