(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Multi orifice model with sensor switch Shock absorption is complete simultaneously with position detection.
Dimensional drawing
Dimensional drawing
Items | Type | ||
---|---|---|---|
KSHES8 × 15 | KSHES10 × 20 | KSHES12 × 22 | |
Maximum absorption ability (J) | 9.8 | 14.7 | 29.4 |
Stroke absorption (mm) | 14.5 | 19.5 | 21.5 |
Maximum impact velocity (m/s) | 1.5 | ||
Maximum operating frequency (cycle/min) | 60 | ||
Spring return force^* (N) | 10.7 | 14.4 | 16.3 |
Deviation angle | 3° or less | ||
Operating temperature range (°C) | 0 to +60 |
*: value at compression
Internal structure and name of each part
No. | Name | Materials | |
---|---|---|---|
(1) | Holder | -H | Aluminum (Black anodizing) |
-HS | Stainless steel (no surface treatment) | ||
(2) | Rubber Cap | Urethane rubber | |
(3) | Cap | Polyacetal | |
(4) | Washer | Stainless steel | |
(5) | Magnet | Rare earth magnet | |
(6) | Magnet support | Polyacetal |
Type | Symbol | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A | C | E | G | L | M | R | S | T | U | V | X | |||||
ZC130□ | ZC153□ | CS5T□ | CS11T□ | |||||||||||||
KSHES8 × 15 | 117.5 | 96 | 14.5 | 10 | M16 × 1.5 | 13 | 7 | 19 | 9.5 | 10 | 33 | 25 | 25 | 22 | 26 | |
KSHES10 × 20 | 130.5 | 104 | 19.5 | 10 | M18 × 1.5 | 15 | 7 | 20 | 10 | 10 | 36 | |||||
KSHES12 × 22 | 138.5 | 110 | 21.5 | 10 | M20 × 1.5 | 17 | 7 | 22 | 11 | 11 | 37 |
Type | Symbol | ||||||||
---|---|---|---|---|---|---|---|---|---|
Y | AR | AR1 | AY | AY1 | AX | AX1 | CC | CU | |
KSHES8 × 15 | 17.5 | 7 | 4 | 19 | 19 | 21.9 | 21.9 | (15.5) | 14 |
KSHES10 × 20 | 18.5 | 22 | 25.4 | 25.4 | 15.5 | 16 | 8 | 6 | 22 |
KSHES12 × 22 | 24 | 27.7 | 27.7 | 18 | 18 | 19.5 | 10 | 6 | 24 |
When the sensor switch is attached to the position shown in the figure (the values in the table are for reference only), the magnet will be at the highest sensitivity position of the sensor switch at the stroke end.
Sensor switch mounting position
Shock Absorber Type | A^* | B | ||||
---|---|---|---|---|---|---|
Sensor switch type | ||||||
ZC130□ | ZC153□ | CS5T□ | CS11T□ | |||
KSHES8 × 15 | 1.5 | 1.5 | 3 | 1 | 14.5 (0 to +0.3) | |
KSHES10 × 20 | 1.5 | 1.5 | 3 | 1 | 19.5 (0 to +0.3) | |
KSHES12 × 22 | 4.0 | 4.0 | 5.5 | 2 | 21.5 (0 to +0.3) |
*: The sensor switch should be installed so that it does not protrude from the flange of the holder.
When the set screw is loosened, the sensor switch can move freely in the axial direction.
The tightening torque of the set screw should be 19.6 N⋅cm or less.
Sensor holder, set screw, sensor switch, holder
This product was developed through rigorous testing to meet the customers' needs by combining the design expertise and production technology that the manufacturer has cultivated since its founding.
Part Number |
---|
KSHES12X22-2-HS-ZC130A2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Absorption Stroke (mm) | Mounting Screw Nominal M | Nominal Mounting Screw [M] | Maximum Absorption Ability (J) | Max. Collision Velocity (m/s) | Full Length (mm) | Piston Rod Return Force (N) | Max. Operating Cycle (cycle/min) | Outer Dia. D (Ø) | Mounting Type | Holder Format | Sensor switch | Lead wire length | Number of sensor switches |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5,359,856 VND | 1 Piece(s) | 12 Day(s) or more | 21.5 | - | 20 | - | - | 138.5 | 16.3 | - | - | Side Mount (Side-Mounted Type) | With a stopper type holder | ZC130 | 1m | 2 |
Loading...Tải…
Main Body/Related Parts | Main Body | Structure | Adjustable Type | Orifice Type | Multi-orifice |
---|---|---|---|---|---|
Operating Environment | Standard | Body Material | Brass | Allowable Angular Misalignment(deg) | 3 |
Operating Temperature Range(°C) | 0::60 | Tip Cap/Damper | Available |
Please check the type/dimensions/specifications of the part KSHES12X22-2-HS-ZC130A2 in the Auxiliary Device Shock Absorber KSHES Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KSHES12X22-2-HS-ZC130A2 trong chuỗi Auxiliary Device Shock Absorber KSHES Series.
Part Number |
---|
KSHES10X20-2-HS-ZC130A1 |
KSHES10X20-H-ZC130B1 |
KSHES10X20-HS |
KSHES12X22-2-HS-ZC130B1 |
KSHES12X22-CS11TA1 |
KSHES12X22-HS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Absorption Stroke (mm) | Mounting Screw Nominal M | Nominal Mounting Screw [M] | Maximum Absorption Ability (J) | Max. Collision Velocity (m/s) | Full Length (mm) | Piston Rod Return Force (N) | Max. Operating Cycle (cycle/min) | Outer Dia. D (Ø) | Mounting Type | Holder Format | Sensor switch | Lead wire length | Number of sensor switches |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,019,579 VND | 1 Piece(s) | 12 Day(s) or more | 19.5 | - | 18 | 14.7 | - | 130.5 | 14.4 | - | 18 | Side Mount (Side-Mounted Type) | With a stopper type holder | ZC130 | 1m | 1 | ||
3,785,403 VND | 1 Piece(s) | 14 Day(s) or more | 19.5 | - | 18 | 14.7 | - | 130.5 | 14.4 | - | 18 | Nose Mount | Holder Included | ZC130 | 3m | 1 | ||
3,271,631 VND | 1 Piece(s) | 12 Day(s) or more | 19.5 | - | 18 | 14.7 | - | 130.5 | 14.4 | - | 18 | Nose Mount | With a stopper type holder | No | No | No | ||
4,963,466 VND | 1 Piece(s) | 12 Day(s) or more | 21.5 | - | 20 | - | - | 138.5 | 16.3 | - | - | Side Mount (Side-Mounted Type) | With a stopper type holder | ZC130 | 3m | 1 | ||
4,293,463 VND | 1 Piece(s) | 12 Day(s) or more | 21.5 | - | 20 | - | - | 138.5 | 16.3 | - | - | Nose Mount | No holder | CS11T | 1m | 1 | ||
4,093,550 VND | 1 Piece(s) | 12 Day(s) or more | 21.5 | - | 20 | - | - | 138.5 | 16.3 | - | - | Nose Mount | With a stopper type holder | No | No | No |