(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Auxiliary Equipment Shock Absorber KSHA Series (Part Number)

Auxiliary Equipment Shock Absorber KSHA Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      953,412VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product images are representative only. Please refer to the catalog for shape details.

Product Description

- Shock absorber fixed absorption capacity type, KSHA series from Koganei.
- KSH Series shock absorber is a linear orifice type.
- Total of five sizes, from M6 to M14.
- All sizes can be set with heavy load and light load absorption capacities.
- Can be select rod end type with or without cap by indicate “C” in product code.
- Can add a stopper nut by entry “-S” at the end of part number.
- Maximum impact speed (m/s): 1.0
- Operating temperature range (°C): 0 to 60°C

Drawing

Nose Mount

No rod tip cap: KSHA4×4 dimensional drawing Unit: mm

No rod tip cap: KSHA4 × 4

With rod tip cap: KSHA4×4C dimensional drawing Unit: mm

With rod tip cap: KSHA4 × 4C

No rod tip cap: KSHAO×O dimensional drawing Unit: mm

No rod tip cap: KSHA ○ × ○

With rod tip cap: KSHAO×OC dimensional drawing Unit: mm

With rod tip cap: KSHA ○ × ○ C

Insert Mount

Insert mount rod without tip cap: KSHA ○ × ○ - X

Insert Mount
No rod tip cap: KSHA ○ × ○ - X

Insert mount mounting hole

Insert mount mounting hole

With rod tip cap: KSHA ○ × ○ C - X

With rod tip cap: KSHA ○ × ○ C - X

Standard table

Nose Mount

Part numberSymbol
ABCDEFGHJKLMNPQR
KSHA5×5□M8 × 0.75531262.56351.221011.5361056.5
KSHA6×5□M10 × 1530.525.5373.56231213.938.51388
KSHA6×8□M10 × 18484031046231213.9561688
KSHA7×8□M12 × 18484031048231416.258181010
KSHA8×10□M14 × 1.510605041058251719.670201011

Insert Mount

Part numberSymbol
ANPQRSTMAMBMCMDMULM
KSHA6×8□-XM10 × 15616888.51238 or More13 or more210+0.5
+0.1
91213.9
KSHA7× 8□-XM12 × 15818101010.51438 or More13 or more212+0.5
+0.1
111416.2

Behind the scenes

 

This product was developed through rigorous testing to meet the customers' needs by combining the design expertise and production technology that the manufacturer has cultivated since its founding.

Part Number
KSHA5X5C-D-2-S
KSHA5X5C-E-2-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngAbsorption Stroke
(mm)
Mounting Screw Nominal M Nominal Mounting Screw [M] Maximum Absorption Ability
(J)
Body Material Max. Collision Velocity
(m/s)
Full Length
(mm)
Piston Rod Return Force
(N)
Max. Operating Cycle
(cycle/min)
Allowable Angular Misalignment
(deg)
Tip Cap/Damper Mounting Type Stopper Nuts Mounting Fitting Specifications

1,349,076 VND

1 Piece(s) 12 Day(s) or more --8-[Brass] Copper Alloy-366-1AvailableNose MountAvailableSide Mount (Side-Mounted Type)Shock absorber linear orifice type

1,349,076 VND

1 Piece(s) 12 Day(s) or more --82[Brass] Copper Alloy-366-1AvailableNose MountAvailableSide Mount (Side-Mounted Type)Shock absorber linear orifice type

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Main Body/Related Parts Main Body Structure Fixed Type Orifice Type Multi-orifice
Operating Environment Standard Operating Temperature Range(°C) 0::60