(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Auxiliary Equipment Shock Absorber KSHA Series (Part Number)

Auxiliary Equipment Shock Absorber KSHA Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      953,412VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product images are representative only. Please refer to the catalog for shape details.

Product Description

- Shock absorber fixed absorption capacity type, KSHA series from Koganei.
- KSH Series shock absorber is a linear orifice type.
- Total of five sizes, from M6 to M14.
- All sizes can be set with heavy load and light load absorption capacities.
- Can be select rod end type with or without cap by indicate “C” in product code.
- Can add a stopper nut by entry “-S” at the end of part number.
- Maximum impact speed (m/s): 1.0
- Operating temperature range (°C): 0 to 60°C

Drawing

Nose Mount

No rod tip cap: KSHA4×4 dimensional drawing Unit: mm

No rod tip cap: KSHA4 × 4

With rod tip cap: KSHA4×4C dimensional drawing Unit: mm

With rod tip cap: KSHA4 × 4C

No rod tip cap: KSHAO×O dimensional drawing Unit: mm

No rod tip cap: KSHA ○ × ○

With rod tip cap: KSHAO×OC dimensional drawing Unit: mm

With rod tip cap: KSHA ○ × ○ C

Insert Mount

Insert mount rod without tip cap: KSHA ○ × ○ - X

Insert Mount
No rod tip cap: KSHA ○ × ○ - X

Insert mount mounting hole

Insert mount mounting hole

With rod tip cap: KSHA ○ × ○ C - X

With rod tip cap: KSHA ○ × ○ C - X

Standard table

Nose Mount

Part numberSymbol
ABCDEFGHJKLMNPQR
KSHA5×5□M8 × 0.75531262.56351.221011.5361056.5
KSHA6×5□M10 × 1530.525.5373.56231213.938.51388
KSHA6×8□M10 × 18484031046231213.9561688
KSHA7×8□M12 × 18484031048231416.258181010
KSHA8×10□M14 × 1.510605041058251719.670201011

Insert Mount

Part numberSymbol
ANPQRSTMAMBMCMDMULM
KSHA6×8□-XM10 × 15616888.51238 or More13 or more210+0.5
+0.1
91213.9
KSHA7× 8□-XM12 × 15818101010.51438 or More13 or more212+0.5
+0.1
111416.2

Behind the scenes

 

This product was developed through rigorous testing to meet the customers' needs by combining the design expertise and production technology that the manufacturer has cultivated since its founding.

Part Number
KSHA6X8-D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngAbsorption Stroke
(mm)
Mounting Screw Nominal M Nominal Mounting Screw [M] Maximum Absorption Ability
(J)
Body Material Max. Collision Velocity
(m/s)
Full Length
(mm)
Piston Rod Return Force
(N)
Max. Operating Cycle
(cycle/min)
Allowable Angular Misalignment
(deg)
Tip Cap/Damper Mounting Type Stopper Nuts Mounting Fitting Specifications

1,204,146 VND

1 Piece(s) 4 Day(s) or more 8M10101[Brass] Copper Alloy1488.5303NoNose Mount---

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Main Body/Related Parts Main Body Structure Fixed Type Orifice Type Multi-orifice
Operating Environment Standard Operating Temperature Range(°C) 0::60

Please check the type/dimensions/specifications of the part KSHA6X8-D in the Auxiliary Equipment Shock Absorber KSHA Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KSHA6X8-D trong chuỗi Auxiliary Equipment Shock Absorber KSHA Series.

Products like this...

Part Number
KSHA4X4-BD
KSHA4X4C-A
KSHA4X4C-B
KSHA6X8-D-X
KSHA6X8-E
KSHA6X8-E-X
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngAbsorption Stroke
(mm)
Mounting Screw Nominal M Nominal Mounting Screw [M] Maximum Absorption Ability
(J)
Body Material Max. Collision Velocity
(m/s)
Full Length
(mm)
Piston Rod Return Force
(N)
Max. Operating Cycle
(cycle/min)
Allowable Angular Misalignment
(deg)
Tip Cap/Damper Mounting Type Stopper Nuts Mounting Fitting Specifications

995,786 VND

1 Piece(s) 4 Day(s) or more 4M660.5Stainless Steel129.53601NoNose Mount---

1,099,756 VND

1 Piece(s) 4 Day(s) or more 4M660.1Stainless Steel133.53601AvailableNose Mount---

1,099,756 VND

1 Piece(s) 4 Day(s) or more 4M660.3Stainless Steel133.53601AvailableNose Mount---

1,204,255 VND

1 Piece(s) 10 Day(s) or more 8M10101[Brass] Copper Alloy1488.5303NoInsert Mount---

1,204,146 VND

1 Piece(s) 4 Day(s) or more 8M10102[Brass] Copper Alloy1488.5303NoNose Mount---

1,206,761 VND

1 Piece(s) 4 Day(s) or more 8M10102[Brass] Copper Alloy1488.5303NoInsert Mount---