(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
- Shock absorber fixed absorption capacity type, KSHA series from Koganei.
- KSH Series shock absorber is a linear orifice type.
- Total of five sizes, from M6 to M14.
- All sizes can be set with heavy load and light load absorption capacities.
- Can be select rod end type with or without cap by indicate “C” in product code.
- Can add a stopper nut by entry “-S” at the end of part number.
- Maximum impact speed (m/s): 1.0
- Operating temperature range (°C): 0 to 60°C
No rod tip cap: KSHA4 × 4
With rod tip cap: KSHA4 × 4C
No rod tip cap: KSHA ○ × ○
With rod tip cap: KSHA ○ × ○ C
Insert Mount
No rod tip cap: KSHA ○ × ○ - X
Insert mount mounting hole
With rod tip cap: KSHA ○ × ○ C - X
Part number | Symbol | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A | B | C | D | E | F | G | H | J | K | L | M | N | P | Q | R | |
KSHA5×5□ | M8 × 0.75 | 5 | 31 | 26 | 2.5 | 6 | 3 | 5 | 1.2 | 2 | 10 | 11.5 | 36 | 10 | 5 | 6.5 |
KSHA6×5□ | M10 × 1 | 5 | 30.5 | 25.5 | 3 | 7 | 3.5 | 6 | 2 | 3 | 12 | 13.9 | 38.5 | 13 | 8 | 8 |
KSHA6×8□ | M10 × 1 | 8 | 48 | 40 | 3 | 10 | 4 | 6 | 2 | 3 | 12 | 13.9 | 56 | 16 | 8 | 8 |
KSHA7×8□ | M12 × 1 | 8 | 48 | 40 | 3 | 10 | 4 | 8 | 2 | 3 | 14 | 16.2 | 58 | 18 | 10 | 10 |
KSHA8×10□ | M14 × 1.5 | 10 | 60 | 50 | 4 | 10 | 5 | 8 | 2 | 5 | 17 | 19.6 | 70 | 20 | 10 | 11 |
Part number | Symbol | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A | N | P | Q | R | S | T | MA | MB | MC | MD | MU | L | M | ||
KSHA6×8□-X | M10 × 1 | 56 | 16 | 8 | 8 | 8.5 | 12 | 38 or More | 13 or more | 2 | 10 | +0.5 +0.1 | 9 | 12 | 13.9 |
KSHA7× 8□-X | M12 × 1 | 58 | 18 | 10 | 10 | 10.5 | 14 | 38 or More | 13 or more | 2 | 12 | +0.5 +0.1 | 11 | 14 | 16.2 |
This product was developed through rigorous testing to meet the customers' needs by combining the design expertise and production technology that the manufacturer has cultivated since its founding.
Part Number |
---|
KSHA5X5C-D-2-S |
KSHA5X5C-E-2-S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Absorption Stroke (mm) | Mounting Screw Nominal M | Nominal Mounting Screw [M] | Maximum Absorption Ability (J) | Body Material | Max. Collision Velocity (m/s) | Full Length (mm) | Piston Rod Return Force (N) | Max. Operating Cycle (cycle/min) | Allowable Angular Misalignment (deg) | Tip Cap/Damper | Mounting Type | Stopper Nuts | Mounting Fitting | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,349,076 VND | 1 Piece(s) | 12 Day(s) or more | - | - | 8 | - | [Brass] Copper Alloy | - | 36 | 6 | - | 1 | Available | Nose Mount | Available | Side Mount (Side-Mounted Type) | Shock absorber linear orifice type | ||
1,349,076 VND | 1 Piece(s) | 12 Day(s) or more | - | - | 8 | 2 | [Brass] Copper Alloy | - | 36 | 6 | - | 1 | Available | Nose Mount | Available | Side Mount (Side-Mounted Type) | Shock absorber linear orifice type |
Loading...Tải…
Main Body/Related Parts | Main Body | Structure | Fixed Type | Orifice Type | Multi-orifice |
---|---|---|---|---|---|
Operating Environment | Standard | Operating Temperature Range(°C) | 0::60 |