(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Shock Absorber Adjustable Type FCK Series (Part Number)

Shock Absorber Adjustable Type FCK Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,324,906VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Shock killer available in three models: 1 m/s low speed model, 2 m/s medium speed model, and 3 m/s high speed model, allowing optimum selection *The CAD data for this series is being revised. This will be available as soon as modifications are complete.

Part Number
FCK-M-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngStroke S
(mm)
Nominal Mounting Screw M Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Orifice Method Maximum Collision Velocity
(m/s)
Full length L
(mm)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
Absorbed amount of energy per minute
(J/min)
Tip caps

2,958,263 VND

1 Piece(s) 8 Day(s) or more 30M252549Irregular multi orifice2155392033.160490No

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body/Related Parts Main Body Construction Adjustable Type Operating Environment Standard
Body Material Steel Operating Temperature Range(°C) -5::70 Locknut No
(Copper-Type) Material Limit Standard

Please check the type/dimensions/specifications of the part FCK-M-5 in the Shock Absorber Adjustable Type FCK Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần FCK-M-5 trong chuỗi Shock Absorber Adjustable Type FCK Series.

Products like this...

Part Number
FCK-H-0.5-C
FCK-H-0.6
FCK-H-0.6-C
FCK-M-5-C
FCK-M-6.5-C
FCK-M-73.5-C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngStroke S
(mm)
Nominal Mounting Screw M Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Orifice Method Maximum Collision Velocity
(m/s)
Full length L
(mm)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
Absorbed amount of energy per minute
(J/min)
Tip caps

1,551,865 VND

1 Piece(s) 8 Day(s) or more 10M12124.9Multi-orifice38414709.86098Available

1,476,166 VND

1 Piece(s) 8 Day(s) or more 10M14145.9Multi-orifice38018139.860146No

1,579,755 VND

1 Piece(s) 8 Day(s) or more 10M14145.9Multi-orifice38818139.860146Available

3,157,470 VND

1 Piece(s) 8 Day(s) or more 30M252549Irregular multi orifice2173392033.160490Available

3,635,563 VND

1 Piece(s) 8 Day(s) or more 40M252563.7Irregular multi orifice2200.5392071.460636Available

10,113,943 VND

1 Piece(s) 8 Day(s) or more 80M4242720Irregular multi orifice2302.5270289864410No