(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Shock Absorber Fixed Type NCK Series (Part Number)

Shock Absorber Fixed Type NCK Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,117,675VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

*The CAD data for this series is being revised. This will be available as soon as modifications are complete.

[Features]
Adoption of a slit orifice method enables high absorption performance in the low-speed range and linear soft termination.

Part Number
NCK-00-2.6-C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngStroke S
(mm)
Nominal Mounting Screw M Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Maximum Collision Velocity
(m/s)
Full length L
(mm)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
Absorbed amount of energy per minute
(J/min)
Tip caps Locknut (Copper-Type) Material Limit Support Type

1,786,410 VND

1 Piece(s) 6 Day(s) or more 15M14142629611.825650AvailableNoStandardPrototype

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body/Related Parts Main Body Construction Fixed Type Orifice Method Slit-Orifice Type
Operating Environment Standard Body Material Steel (chrome plating) Operating Temperature Range(°C) -10::80

Please check the type/dimensions/specifications of the part NCK-00-2.6-C in the Shock Absorber Fixed Type NCK Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NCK-00-2.6-C trong chuỗi Shock Absorber Fixed Type NCK Series.

Products like this...

Part Number
NCK-00-0.1-N1
NCK-00-0.1-N1C
NCK-00-0.1-P4
NCK-00-2.6-C-P4
NCK-00-2.6-N1
NCK-00-2.6-N1C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngStroke S
(mm)
Nominal Mounting Screw M Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Maximum Collision Velocity
(m/s)
Full length L
(mm)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
Absorbed amount of energy per minute
(J/min)
Tip caps Locknut (Copper-Type) Material Limit Support Type

1,437,796 VND

1 Piece(s) 6 Day(s) or more 4.5M881134.54.68080NoAvailableStandardPrototype

1,465,686 VND

1 Piece(s) 6 Day(s) or more 4.5M881140.54.68080AvailableAvailableStandardPrototype

1,476,166 VND

1 Piece(s) 10 Day(s) or more 4.5M881134.54.68080NoNoMaterial Limits (Sliding Parts)Prototype

2,348,691 VND

1 Piece(s) 10 Day(s) or more 15M14142629611.825650AvailableNoMaterial Limits (Sliding Parts)Prototype

2,130,041 VND

1 Piece(s) 9 Day(s) or more 15M14142628611.825650NoAvailableStandardPrototype

2,221,676 VND

1 Piece(s) 9 Day(s) or more 15M14142629611.825650AvailableAvailableStandardPrototype