(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Full-Roller Type Cam Follower KRV (Part Number)

Full-Roller Type Cam Follower KRV
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      475,667VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Full-Roller Type Cam Follower KRV series from NTN.
- The roller outer diameter can be selected from 10 mm to 90 mm.
- The roller inner diameter can be selected from 3 mm to 30 mm.
- The roller width can be selected from 7 mm to 35 mm.
- Suited to high load.
- Lower allowable running speed than caged types.
- The grease replenishing interval must be shortened due to the small internal volume available for grease.

Part Number
KRV22LLH
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSRoller Outer Dia. D
(Ø)
Roller Width B
(mm)
Roller Type Tightening Method Cam Follower Stud Screw (Coarse)
(mm)
Roller Follower Inner Dia. D
(mm)
Size Standards Roller Lining Roller Guiding Method Inner Ring Stud screw part nominal dimension (details)
(mm)
Basic Load Rating: Dynamic Load
(kN)
Basic Load Rating: Static Load
(kN)
Allowable Rotational Speed
(rpm)
Seal Diameter d1 of stud
(φ)
Trusco Code

635,404 VND

1 Piece(s) Same day 102212Spherical Outer RingWith Head Hexagonal Hole-10[Metric System] Metric System-Full rollers shapeNoM10×1.258.2148500With seal--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Category Cam Followers Cam Follower Type Standard Shaft Presence

Please check the type/dimensions/specifications of the part KRV22LLH in the Full-Roller Type Cam Follower KRV series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KRV22LLH trong chuỗi Full-Roller Type Cam Follower KRV.

Products like this...

Part Number
KRV13XLLH
KRV16XLL
KRV19
KRV22XH
KRV22XLLH
KRV26LL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSRoller Outer Dia. D
(Ø)
Roller Width B
(mm)
Roller Type Tightening Method Cam Follower Stud Screw (Coarse)
(mm)
Roller Follower Inner Dia. D
(mm)
Size Standards Roller Lining Roller Guiding Method Inner Ring Stud screw part nominal dimension (details)
(mm)
Basic Load Rating: Dynamic Load
(kN)
Basic Load Rating: Static Load
(kN)
Allowable Rotational Speed
(rpm)
Seal Diameter d1 of stud
(φ)
Trusco Code

640,912 VND

1 Piece(s) 4 Day(s) or more 10139Cylindrical Outer RingWith Head Hexagonal HoleM5×0.85[Metric System] Metric System-Full rollers shapeNo-4.55.3517000With seal--

475,667 VND

1 Piece(s) 4 Day(s) or more 101611Cylindrical Outer RingWith Driver GrooveM6×16[Metric System] Metric System-Full rollers shapeNo-6.59.3513000With seal--

478,598 VND

1 Piece(s) 13 Day(s) 101911Spherical Outer RingWith Driver GrooveM8×1.258[Metric System] Metric System-Full rollers shapeNo-7.4511.710000---

497,250 VND

1 Piece(s) 7 Day(s) or more -2212Cylindrical Outer RingWith Head Hexagonal Hole-10[Metric System] Metric System-Full rollers shapeNoM10×1.258.2148500---

539,601 VND

1 Piece(s) 4 Day(s) or more 102212Cylindrical Outer RingWith Head Hexagonal Hole-10[Metric System] Metric System-Full rollers shapeNoM10×1.258.2148500With seal--

674,551 VND

1 Piece(s) 4 Day(s) or more 102612Spherical Outer RingWith Driver Groove-10[Metric System] Metric System-Full rollers shapeNoM10×1.258.2148500With seal--