(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cam Follower KR With Retainer (Part Number)

Cam Follower KR With Retainer
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      355,985VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

- Cam Follower with cage, KR series from NTN.
- The roller outer diameter can be selected from 10 mm to 90 mm.
- The roller inner diameter can be selected from 4 mm to 38 mm.
- The roller width can be selected from 7 mm to 36 mm.
- The allowable rotational speed of cam follower can be selectable up to 27000 RPM.
- Tightening method: By Head Hexagonal Hole or By Driver Groove.

Part Number
KR19LL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSRoller Outer Dia. D
(Ø)
Roller Width B
(mm)
Roller Type Tightening Method Cam Follower Stud Screw (Coarse)
(mm)
Roller Follower Inner Dia. D
(mm)
Size Standards Roller Lining Roller Guiding Method Inner Ring Stud screw part nominal dimension (details)
(mm)
Basic Load Rating: Dynamic Load
(kN)
Basic Load Rating: Static Load
(kN)
Allowable Rotational Speed
(rpm)
Seal Diameter d1 of stud
(φ)
Full Length
(mm)
Hexagonal hole size
(mm)
JAN code Trusco Code Qty. Mass
(g)

528,144 VND

1 Piece(s) 10 Day(s) or more 101911Spherical Outer RingWith Driver GrooveM8×1.2510[Metric System] Metric System-Holder MountedNo-4.755.415000Presence-------

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Category Cam Followers Cam Follower Type Standard Shaft Presence

Please check the type/dimensions/specifications of the part KR19LL in the Cam Follower KR With Retainer series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KR19LL trong chuỗi Cam Follower KR With Retainer.

Products like this...

Part Number
KR10XT2H
KR10XT2LLH/3AS
KR12T2LLH
KR19LLH
KR22FH
KR22FXH/3AS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSRoller Outer Dia. D
(Ø)
Roller Width B
(mm)
Roller Type Tightening Method Cam Follower Stud Screw (Coarse)
(mm)
Roller Follower Inner Dia. D
(mm)
Size Standards Roller Lining Roller Guiding Method Inner Ring Stud screw part nominal dimension (details)
(mm)
Basic Load Rating: Dynamic Load
(kN)
Basic Load Rating: Static Load
(kN)
Allowable Rotational Speed
(rpm)
Seal Diameter d1 of stud
(φ)
Full Length
(mm)
Hexagonal hole size
(mm)
JAN code Trusco Code Qty. Mass
(g)

532,673 VND

1 Piece(s) 7 Day(s) or more -107Cylindrical Outer RingWith Head Hexagonal HoleM3×0.54[Metric System] Metric System-Holder MountedNo-1.641.2727000--------

686,956 VND

1 Piece(s) 4 Day(s) or more 10107Cylindrical Outer Ring-M3×0.54-No----1.2727000Presence3------

632,125 VND

1 Piece(s) 4 Day(s) or more -128Spherical Outer RingWith Head Hexagonal HoleM4×0.74.8[Metric System] Metric System-Holder MountedNo-2.171.6925000Presence-------

523,036 VND

1 Piece(s) 6 Day(s) or more 101911Spherical Outer RingWith Head Hexagonal HoleM8×1.2510[Metric System] Metric System-Holder MountedNo-4.755.415000Presence-------

445,153 VND

1 Piece(s) 4 Day(s) or more -2212Spherical Outer Ring--12-No--M10×1.25-6.6516000No10------

385,901 VND

1 Piece(s) 4 Day(s) or more 102212Cylindrical Outer RingWith Head Hexagonal Hole-12[Metric System] Metric System-Holder MountedNoM10×1.255.36.6512000--------