(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
- Cam Follower with cage, KR series from NTN.
- The roller outer diameter can be selected from 10 mm to 90 mm.
- The roller inner diameter can be selected from 4 mm to 38 mm.
- The roller width can be selected from 7 mm to 36 mm.
- The allowable rotational speed of cam follower can be selectable up to 27000 RPM.
- Tightening method: By Head Hexagonal Hole or By Driver Groove.
Part Number |
---|
KR16LL |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Roller Outer Dia. D (Ø) | Roller Width B (mm) | Roller Type | Tightening Method | Cam Follower Stud Screw (Coarse) (mm) | Roller Follower Inner Dia. D (mm) | Size Standards | Roller Lining | Roller Guiding Method | Inner Ring | Stud screw part nominal dimension (details) (mm) | Basic Load Rating: Dynamic Load (kN) | Basic Load Rating: Static Load (kN) | Allowable Rotational Speed (rpm) | Seal | Diameter d1 of stud (φ) | Full Length (mm) | Hexagonal hole size (mm) | JAN code | Trusco Code | Qty. | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
532,272 VND | 1 Piece(s) | Same day | 10 | 16 | 11 | Spherical Outer Ring | With Driver Groove | M6×1 | 8 | [Metric System] Metric System | - | Holder Mounted | No | - | 4.05 | 4.2 | 19000 | Presence | - | - | - | - | - | - | - |
Loading...Tải…
Product Category | Cam Followers | Cam Follower Type | Standard | Shaft | Presence |
---|
Please check the type/dimensions/specifications of the part KR16LL in the Cam Follower KR With Retainer series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KR16LL trong chuỗi Cam Follower KR With Retainer.
Part Number |
---|
KR10XT2H |
KR10XT2LLH/3AS |
KR12T2LLH |
KR16XH |
KR19 |
KR19H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Roller Outer Dia. D (Ø) | Roller Width B (mm) | Roller Type | Tightening Method | Cam Follower Stud Screw (Coarse) (mm) | Roller Follower Inner Dia. D (mm) | Size Standards | Roller Lining | Roller Guiding Method | Inner Ring | Stud screw part nominal dimension (details) (mm) | Basic Load Rating: Dynamic Load (kN) | Basic Load Rating: Static Load (kN) | Allowable Rotational Speed (rpm) | Seal | Diameter d1 of stud (φ) | Full Length (mm) | Hexagonal hole size (mm) | JAN code | Trusco Code | Qty. | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
532,673 VND | 1 Piece(s) | 7 Day(s) or more | - | 10 | 7 | Cylindrical Outer Ring | With Head Hexagonal Hole | M3×0.5 | 4 | [Metric System] Metric System | - | Holder Mounted | No | - | 1.64 | 1.27 | 27000 | - | - | - | - | - | - | - | - | ||
686,956 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 10 | 7 | Cylindrical Outer Ring | - | M3×0.5 | 4 | - | No | - | - | - | - | 1.27 | 27000 | Presence | 3 | - | - | - | - | - | - | ||
632,125 VND | 1 Piece(s) | 4 Day(s) or more | - | 12 | 8 | Spherical Outer Ring | With Head Hexagonal Hole | M4×0.7 | 4.8 | [Metric System] Metric System | - | Holder Mounted | No | - | 2.17 | 1.69 | 25000 | Presence | - | - | - | - | - | - | - | ||
355,985 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 16 | 11 | Cylindrical Outer Ring | With Head Hexagonal Hole | M6×1 | 8 | [Metric System] Metric System | - | Holder Mounted | No | - | 4.05 | 4.2 | 19000 | - | - | - | - | - | - | - | - | ||
417,990 VND | 1 Piece(s) | 16 Day(s) | - | 19 | 11 | Spherical Outer Ring | With Driver Groove | M8×1.25 | 10 | [Metric System] Metric System | - | Holder Mounted | No | - | 4.75 | 5.4 | 15000 | - | - | - | - | - | - | - | - | ||
423,084 VND | 1 Piece(s) | 10 Day(s) or more | 10 | 19 | 11 | Spherical Outer Ring | With Head Hexagonal Hole | M8×1.25 | 10 | [Metric System] Metric System | - | Holder Mounted | No | - | 4.75 | 5.4 | 15000 | - | - | - | - | - | - | - | - |