(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Deep-Groove Ball Bearing for high speed applications (Part Number)

Deep-Groove Ball Bearing for high speed applications
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      28,769VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • The letter punches on various bearings may include the manufacturer's control number.
    There is a possibility that the letter punch of the product and the purchase model do not match, so when ordering, please check the following product information and manufacturer's catalog before ordering.

Product Description

Deep groove ball bearings with deep arcuate grooves on the tracks of both the inner and outer rings.
[Features]
・ It is possible to receive a radial load, an axial load in both directions, or a combined load that is a combination thereof.
・ Ideal for high-speed rotation.
・ Open type, sealed ball bearings with grease (both sealed or both shielded bearings), bearings with retaining rings, etc., are also available.
[Applications]
・ It can be used for parts that rotate at high speed with low friction torque and for all applications that require low noise and low vibration.

Specification

●Precision Grade: JIS B 1514 0 Grade

Materials

●High Carbon Chromium Steel Bearing
Part Number
6411
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Raceway Ring Shape Bearing Type Outer Ring Type Inner/Outer Ring Material Basic Dynamic Load Rating
(N)
Specifications/Environment Precision (JIS) Load Direction Rolling Element Material Size Standards Number of Raceway Ring Rows Max. Allowable Rotational Speed
(rpm)
Retainer Type Types JAN code Ordering Code Qty. Mass
(g)
Seal, Shield Symbols Preload Mark Accuracy Symbol Holder Symbol Internal change symbol Symbol of Bearing Ring Shape Grease symbol Internal Clearance / Preload Symbol

2,071,581 VND

1 Piece(s) 7 Day(s) or more 105514033BallOpen TypeFlatSteel54000StandardGrade 0Radial / ThrustSteelMetric SystemSingle Row5200Punching16**/6*** series------------

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part 6411 in the Deep-Groove Ball Bearing for high speed applications series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 6411 trong chuỗi Deep-Groove Ball Bearing for high speed applications.

Products like this...

Part Number
16003
16003C3
16004
6412
6413
6413C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Raceway Ring Shape Bearing Type Outer Ring Type Inner/Outer Ring Material Basic Dynamic Load Rating
(N)
Specifications/Environment Precision (JIS) Load Direction Rolling Element Material Size Standards Number of Raceway Ring Rows Max. Allowable Rotational Speed
(rpm)
Retainer Type Types JAN code Ordering Code Qty. Mass
(g)
Seal, Shield Symbols Preload Mark Accuracy Symbol Holder Symbol Internal change symbol Symbol of Bearing Ring Shape Grease symbol Internal Clearance / Preload Symbol

113,486 VND

1 Piece(s) Same day -17358BallOpen TypeFlatSteel6800StandardGrade 0Thrust / RadialSteelMetric SystemSingle Row20000Punching16**/6*** series-224-7925----------

115,876 VND

1 Piece(s) 7 Day(s) or more 1017358BallOpen TypeFlatSteel6800StandardGrade 0Thrust / RadialSteelMetric SystemSingle Row20000Punching16**/6*** series-----C3-----C3

111,540 VND

1 Piece(s) Same day -20428BallOpen TypeFlatSteel7900StandardGrade 0Thrust / RadialSteelMetric SystemSingle Row18000Punching16**/6*** series-224-7933----------

2,483,823 VND

1 Piece(s) 7 Day(s) or more 106015035BallOpen TypeFlatSteel102000StandardGrade 0Thrust / RadialSteelMetric SystemSingle Row4800Punching16**/6*** series------------

3,022,989 VND

1 Piece(s) 7 Day(s) or more -6516037BallOpen TypeFlatSteel111000StandardGrade 0Thrust / RadialSteelMetric SystemSingle Row4400Punching16**/6*** series------------

3,175,350 VND

1 Piece(s) 7 Day(s) or more 106516037BallOpen TypeFlatSteel111000StandardGrade 0Thrust / RadialSteelMetric SystemSingle Row4400Punching16**/6*** series-----C3-----C3