(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Deep groove ball bearings with deep arcuate grooves on the tracks of both the inner and outer rings.
[Features]
・ It is possible to receive a radial load, an axial load in both directions, or a combined load that is a combination thereof.
・ Ideal for high-speed rotation.
・ Open type, sealed ball bearings with grease (both sealed or both shielded bearings), bearings with retaining rings, etc., are also available.
[Applications]
・ It can be used for parts that rotate at high speed with low friction torque and for all applications that require low noise and low vibration.
Part Number |
---|
6312LLB |
6312LLBC3 |
6312LLBCM |
6312LLBCM/5K |
6312LLU |
6312LLUC3 |
6312LLUCM |
6312LLUCM/5K |
6312LU |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Raceway Ring Shape | Bearing Type | Outer Ring Type | Inner/Outer Ring Material | Basic Dynamic Load Rating (N) | Specifications/Environment | Precision (JIS) | Load Direction | Rolling Element Material | Size Standards | Number of Raceway Ring Rows | Max. Allowable Rotational Speed (rpm) | Retainer Type | Types | JAN code | Ordering Code | Qty. | Mass (g) | Seal, Shield Symbols | Preload Mark | Accuracy Symbol | Holder Symbol | Internal change symbol | Symbol of Bearing Ring Shape | Grease symbol | Internal Clearance / Preload Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,256,780 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 60 | 130 | 31 | Ball | Rubber Sealed | Flat | Steel | 82000 | Standard | Grade 0 | Radial / Thrust | Steel | Metric System | Single Row | 5400 | Punching | 16**/6*** series | - | 213-9898 | - | - | LLB | - | - | - | - | - | - | - | ||
1,253,163 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 60 | 130 | 31 | Ball | Rubber Sealed | Flat | Steel | 82000 | Standard | Grade 0 | Radial / Thrust | Steel | Metric System | Single Row | 5400 | Punching | 16**/6*** series | - | - | - | - | LLB | C3 | - | - | - | - | - | C3 | ||
1,196,645 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 60 | 130 | 31 | Ball | Rubber Sealed | Flat | Steel | 82000 | Standard | Grade 0 | Radial / Thrust | Steel | Metric System | Single Row | 5400 | Punching | 16**/6*** series | - | - | - | - | LLB | CM | - | - | - | - | - | CM | ||
1,196,645 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 60 | 130 | 31 | Ball | Rubber Sealed | Flat | Steel | 82000 | Standard | Grade 0 | Radial / Thrust | Steel | Metric System | Single Row | 5400 | Punching | 16**/6*** series | - | - | - | - | LLB | CM | - | - | - | - | /5K | CM | ||
1,256,780 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 60 | 130 | 31 | Ball | Rubber Sealed | Flat | Steel | 82000 | Standard / Dust Proofing | Grade 0 | Radial / Thrust | Steel | Metric System | Single Row | 3600 | Punching | 16**/6*** series | - | 213-9880 | - | - | LLU | - | - | - | - | - | - | - | ||
1,253,163 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 60 | 130 | 31 | Ball | Rubber Sealed | Flat | Steel | 82000 | Standard / Dust Proofing | Grade 0 | Radial / Thrust | Steel | Metric System | Single Row | 3600 | Punching | 16**/6*** series | - | - | - | - | LLU | C3 | - | - | - | - | - | C3 | ||
1,196,645 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 60 | 130 | 31 | Ball | Rubber Sealed | Flat | Steel | 82000 | Standard / Dust Proofing | Grade 0 | Radial / Thrust | Steel | Metric System | Single Row | 3600 | Punching | 16**/6*** series | - | - | - | - | LLU | CM | - | - | - | - | - | CM | ||
1,196,645 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 60 | 130 | 31 | Ball | Rubber Sealed | Flat | Steel | 82000 | Standard / Dust Proofing | Grade 0 | Radial / Thrust | Steel | Metric System | Single Row | 3600 | Punching | 16**/6*** series | - | - | - | - | LLU | CM | - | - | - | - | /5K | CM | ||
1,080,433 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 60 | 130 | 31 | Ball | Rubber Sealed | Flat | Steel | 82000 | Standard | Grade 0 | Radial / Thrust | Steel | Metric System | Single Row | 3600 | Punching | 16**/6*** series | - | - | - | - | LU | - | - | - | - | - | - | - |