(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Deep groove ball bearings with deep arcuate grooves on the tracks of both the inner and outer rings.
[Features]
・ It is possible to receive a radial load, an axial load in both directions, or a combined load that is a combination thereof.
・ Ideal for high-speed rotation.
・ Open type, sealed ball bearings with grease (both sealed or both shielded bearings), bearings with retaining rings, etc., are also available.
[Applications]
・ It can be used for parts that rotate at high speed with low friction torque and for all applications that require low noise and low vibration.
Part Number |
---|
6007LB |
6007LLB |
6007LLBC3 |
6007LLBC3/5K |
6007LLBCM |
6007LLBCM/5K |
6007LLU |
6007LLU/LP03 |
6007LLUC3/5K |
6007LLUCM |
6007LLUCM/5K |
6007LU |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Raceway Ring Shape | Inner/Outer Ring Material | Bearing Type | Outer Ring Type | Precision (JIS) | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Basic Dynamic Load Rating (N) | Max. Allowable Rotational Speed (rpm) | Specifications/Environment | Load Direction | Number of Raceway Ring Rows | Size Standards | Rolling Element Material | Retainer Type | Types | JAN code | Ordering Code | Qty. | Mass (g) | Seal, Shield Symbols | Preload Mark | Accuracy Symbol | Holder Symbol | Internal change symbol | Symbol of Bearing Ring Shape | Grease symbol | Internal Clearance / Preload Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
200,706 VND | 1 Piece(s) | 7 Day(s) or more | 10 | Ball | Steel | Rubber Sealed | Flat | Grade 0 | 35 | 62 | 14 | 16000 | 14000 | Standard | Radial / Thrust | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | - | - | - | LB | - | - | - | - | - | - | - | ||
127,840 VND | 1 Piece(s) | Same day | 10 | Ball | Steel | Rubber Sealed | Flat | Grade 0 | 35 | 62 | 14 | 16000 | 12000 | Standard | Radial / Thrust | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | 213-7631 | - | - | LLB | - | - | - | - | - | - | - | ||
200,706 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Ball | Steel | Rubber Sealed | Flat | Grade 0 | 35 | 62 | 14 | 16000 | 12000 | Standard | Radial / Thrust | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | - | - | - | LLB | C3 | - | - | - | - | - | C3 | ||
249,460 VND | 1 Piece(s) | 10 Day(s) or more | 10 | Ball | Steel | Rubber Sealed | Flat | Grade 0 | 35 | 62 | 14 | 16000 | 12000 | Standard | Radial / Thrust | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | - | - | - | LLB | C3 | - | - | - | - | /5K | C3 | ||
212,728 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Ball | Steel | Rubber Sealed | Flat | Grade 0 | 35 | 62 | 14 | 16000 | 12000 | Standard | Radial / Thrust | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | - | - | - | LLB | CM | - | - | - | - | - | CM | ||
212,728 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Ball | Steel | Rubber Sealed | Flat | Grade 0 | 35 | 62 | 14 | 16000 | 12000 | Standard | Radial / Thrust | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | - | - | - | LLB | CM | - | - | - | - | /5K | CM | ||
95,256 VND | 1 Piece(s) | Same day | 10 | Ball | Steel | Rubber Sealed | Flat | Grade 0 | 35 | 62 | 14 | 16000 | 6800 | Standard / Dust Proofing | Radial / Thrust | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | 213-7623 | - | - | LLU | - | - | - | - | - | - | - | ||
263,698 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Ball | Steel | Rubber Sealed | Flat | Grade 0 | 35 | 62 | 14 | 16000 | 6800 | Standard / Dust Proofing | Radial / Thrust | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | - | - | - | LLU | - | - | - | - | - | /LP03 | - | ||
200,706 VND | 1 Piece(s) | 10 Day(s) or more | 10 | Ball | Steel | Rubber Sealed | Flat | Grade 0 | 35 | 62 | 14 | 16000 | 6800 | Standard / Dust Proofing | Radial / Thrust | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | - | - | - | LLU | C3 | - | - | - | - | /5K | C3 | ||
212,728 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Ball | Steel | Rubber Sealed | Flat | Grade 0 | 35 | 62 | 14 | 16000 | 6800 | Standard / Dust Proofing | Radial / Thrust | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | - | - | - | LLU | CM | - | - | - | - | - | CM | ||
212,728 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Ball | Steel | Rubber Sealed | Flat | Grade 0 | 35 | 62 | 14 | 16000 | 6800 | Standard / Dust Proofing | Radial / Thrust | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | - | - | - | LLU | CM | - | - | - | - | /5K | CM | ||
209,253 VND | 1 Piece(s) | 7 Day(s) or more | 10 | Ball | Steel | Rubber Sealed | Flat | Grade 0 | 35 | 62 | 14 | 16000 | 6800 | Standard | Radial / Thrust | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | - | - | - | LU | - | - | - | - | - | - | - |