(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Deep-Groove Ball Bearing (Part Number)

Deep-Groove Ball Bearing
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      28,769VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • The letter punches on various bearings may include the manufacturer's control number.
    There is a possibility that the letter punch of the product and the purchase model do not match, so when ordering, please check the following product information and manufacturer's catalog before ordering.

Product Description

Deep groove ball bearings with deep arcuate grooves on the tracks of both the inner and outer rings.
[Features]
・ It is possible to receive a radial load, an axial load in both directions, or a combined load that is a combination thereof.
・ Ideal for high-speed rotation.
・ Open type, sealed ball bearings with grease (both sealed or both shielded bearings), bearings with retaining rings, etc., are also available.
[Applications]
・ It can be used for parts that rotate at high speed with low friction torque and for all applications that require low noise and low vibration.

Specification

●Precision Grade: JIS B 1514 0 Grade

Materials

●High Carbon Chromium Steel Bearing
Part Number
6305LB
6305LLB
6305LLBC3
6305LLBC3/5K
6305LLBCM
6305LLBCM/5K
6305LLU
6305LLUC3
6305LLUC3/5K
6305LLUCM
6305LLUCM/5K
6305LU
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSRaceway Ring Shape Inner/Outer Ring Material Bearing Type Outer Ring Type Precision (JIS) Inner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowable Rotational Speed
(rpm)
Specifications/Environment Load Direction Number of Raceway Ring Rows Size Standards Rolling Element Material Retainer Type Types JAN code Ordering Code Qty. Mass
(g)
Seal, Shield Symbols Preload Mark Accuracy Symbol Holder Symbol Internal change symbol Symbol of Bearing Ring Shape Grease symbol Internal Clearance / Preload Symbol

215,083 VND

1 Piece(s) 7 Day(s) or more 10BallSteelRubber SealedFlatGrade 0256217212014000StandardRadial / ThrustSingle RowMetric SystemSteelPunching16**/6*** series----LB-------

214,227 VND

1 Piece(s) Same day 10BallSteelRubber SealedFlatGrade 0256217212012000StandardRadial / ThrustSingle RowMetric SystemSteelPunching16**/6*** series-213-9618--LLB-------

119,500 VND

1 Piece(s) Same day 10BallSteelRubber SealedFlatGrade 0256217212012000StandardRadial / ThrustSingle RowMetric SystemSteelPunching16**/6*** series----LLBC3-----C3

228,660 VND

1 Piece(s) 4 Day(s) or more 10BallSteelRubber SealedFlatGrade 0256217212012000StandardRadial / ThrustSingle RowMetric SystemSteelPunching16**/6*** series----LLBC3----/5KC3

228,660 VND

1 Piece(s) 6 Day(s) or more 10BallSteelRubber SealedFlatGrade 0256217212012000StandardRadial / ThrustSingle RowMetric SystemSteelPunching16**/6*** series----LLBCM-----CM

228,660 VND

1 Piece(s) 4 Day(s) or more 10BallSteelRubber SealedFlatGrade 0256217212012000StandardRadial / ThrustSingle RowMetric SystemSteelPunching16**/6*** series----LLBCM----/5KCM

200,860 VND

1 Piece(s) Same day 10BallSteelRubber SealedFlatGrade 025621721208100Standard / Dust ProofingRadial / ThrustSingle RowMetric SystemSteelPunching16**/6*** series-213-9600--LLU-------

215,083 VND

1 Piece(s) 4 Day(s) or more 10BallSteelRubber SealedFlatGrade 025621721208100Standard / Dust ProofingRadial / ThrustSingle RowMetric SystemSteelPunching16**/6*** series----LLUC3-----C3

207,910 VND

1 Piece(s) 4 Day(s) or more -BallSteelRubber SealedFlatGrade 025621721208100Standard / Dust ProofingRadial / ThrustSingle RowMetric SystemSteelPunching16**/6*** series----LLUC3----/5KC3

228,660 VND

1 Piece(s) 4 Day(s) or more 10BallSteelRubber SealedFlatGrade 025621721208100Standard / Dust ProofingRadial / ThrustSingle RowMetric SystemSteelPunching16**/6*** series----LLUCM-----CM

228,660 VND

1 Piece(s) 4 Day(s) or more 10BallSteelRubber SealedFlatGrade 025621721208100Standard / Dust ProofingRadial / ThrustSingle RowMetric SystemSteelPunching16**/6*** series----LLUCM----/5KCM

215,083 VND

1 Piece(s) 4 Day(s) or more 10BallSteelRubber SealedFlatGrade 025621721208100StandardRadial / ThrustSingle RowMetric SystemSteelPunching16**/6*** series----LU-------

Loading...Tải…

  1. 1