(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Deep groove ball bearings with deep arcuate grooves on the tracks of both the inner and outer rings.
[Features]
・ It is possible to receive a radial load, an axial load in both directions, or a combined load that is a combination thereof.
・ Ideal for high-speed rotation.
・ Open type, sealed ball bearings with grease (both sealed or both shielded bearings), bearings with retaining rings, etc., are also available.
[Applications]
・ It can be used for parts that rotate at high speed with low friction torque and for all applications that require low noise and low vibration.
Part Number |
---|
6217ZZ |
6217ZZC3 |
6217ZZC3/5K |
6217ZZCM/5K |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Raceway Ring Shape | Inner/Outer Ring Material | Bearing Type | Outer Ring Type | Precision (JIS) | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Basic Dynamic Load Rating (N) | Max. Allowable Rotational Speed (rpm) | Specifications/Environment | Load Direction | Number of Raceway Ring Rows | Size Standards | Rolling Element Material | Retainer Type | Types | JAN code | Ordering Code | Qty. | Mass (g) | Seal, Shield Symbols | Preload Mark | Accuracy Symbol | Holder Symbol | Internal change symbol | Symbol of Bearing Ring Shape | Grease symbol | Internal Clearance / Preload Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,137,826 VND | 1 Piece(s) | 4 Day(s) | - | Ball | Steel | Double Shielded | Flat | Grade 0 | 85 | 150 | 28 | 83500 | 4200 | Standard | Radial / Thrust | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | 213-8859 | - | - | ZZ | - | - | - | - | - | - | - | ||
1,172,062 VND | 1 Piece(s) | 7 Day(s) or more | 10 | Ball | Steel | Double Shielded | Flat | Grade 0 | 85 | 150 | 28 | 83500 | 4200 | Standard | Radial / Thrust | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | 225-1876 | - | - | ZZ | C3 | - | - | - | - | - | C3 | ||
1,347,034 VND | 1 Piece(s) | 10 Day(s) or more | 10 | Ball | Steel | Double Shielded | Flat | Grade 0 | 85 | 150 | 28 | 83500 | 4200 | Standard | Radial / Thrust | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | - | - | - | ZZ | C3 | - | - | - | - | /5K | C3 | ||
1,247,050 VND | 1 Piece(s) | 10 Day(s) or more | 10 | Ball | Steel | Double Shielded | Flat | Grade 0 | 85 | 150 | 28 | 83500 | 4200 | Standard | Radial / Thrust | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | - | - | - | ZZ | CM | - | - | - | - | /5K | CM |