(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Deep groove ball bearings with deep arcuate grooves on the tracks of both the inner and outer rings.
[Features]
・ It is possible to receive a radial load, an axial load in both directions, or a combined load that is a combination thereof.
・ Ideal for high-speed rotation.
・ Open type, sealed ball bearings with grease (both sealed or both shielded bearings), bearings with retaining rings, etc., are also available.
[Applications]
・ It can be used for parts that rotate at high speed with low friction torque and for all applications that require low noise and low vibration.
Part Number |
---|
6216NR |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Raceway Ring Shape | Inner/Outer Ring Material | Bearing Type | Outer Ring Type | Precision (JIS) | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Basic Dynamic Load Rating (N) | Max. Allowable Rotational Speed (rpm) | Specifications/Environment | Load Direction | Number of Raceway Ring Rows | Size Standards | Rolling Element Material | Retainer Type | Types | JAN code | Ordering Code | Qty. | Mass (g) | Seal, Shield Symbols | Preload Mark | Accuracy Symbol | Holder Symbol | Internal change symbol | Symbol of Bearing Ring Shape | Grease symbol | Internal Clearance / Preload Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,124,283 VND | 1 Piece(s) | 7 Day(s) or more | 10 | Ball | Steel | Open Type | With Retaining Ring Grooves | Grade 0 | 80 | 140 | 26 | 72500 | 4500 | Standard | Radial / Thrust | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | - | - | - | - | - | - | - | - | NR | - | - |
Loading...Tải…
Please check the type/dimensions/specifications of the part 6216NR in the Deep-Groove Ball Bearing series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 6216NR trong chuỗi Deep-Groove Ball Bearing.
Part Number |
---|
16003 |
16003C3 |
16004 |
6216P5 |
6216ZC3 |
6216ZCM |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Raceway Ring Shape | Inner/Outer Ring Material | Bearing Type | Outer Ring Type | Precision (JIS) | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Basic Dynamic Load Rating (N) | Max. Allowable Rotational Speed (rpm) | Specifications/Environment | Load Direction | Number of Raceway Ring Rows | Size Standards | Rolling Element Material | Retainer Type | Types | JAN code | Ordering Code | Qty. | Mass (g) | Seal, Shield Symbols | Preload Mark | Accuracy Symbol | Holder Symbol | Internal change symbol | Symbol of Bearing Ring Shape | Grease symbol | Internal Clearance / Preload Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
113,486 VND | 1 Piece(s) | Same day | - | Ball | Steel | Open Type | Flat | Grade 0 | 17 | 35 | 8 | 6800 | 20000 | Standard | Thrust / Radial | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | 224-7925 | - | - | - | - | - | - | - | - | - | - | ||
115,876 VND | 1 Piece(s) | 7 Day(s) or more | 10 | Ball | Steel | Open Type | Flat | Grade 0 | 17 | 35 | 8 | 6800 | 20000 | Standard | Thrust / Radial | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | - | - | - | - | C3 | - | - | - | - | - | C3 | ||
111,540 VND | 1 Piece(s) | Same day | - | Ball | Steel | Open Type | Flat | Grade 0 | 20 | 42 | 8 | 7900 | 18000 | Standard | Thrust / Radial | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | 224-7933 | - | - | - | - | - | - | - | - | - | - | ||
2,795,420 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Ball | Steel | Open Type | Flat | Grade 5 | 80 | 140 | 26 | 72500 | 4500 | Standard | Thrust / Radial | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | - | - | - | - | - | P5 | - | - | - | - | - | ||
936,973 VND | 1 Piece(s) | 7 Day(s) or more | 10 | Ball | Steel | Single Shielded | Flat | Grade 0 | 80 | 140 | 26 | 72500 | 5300 | Standard | Thrust / Radial | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | - | - | - | Z | C3 | - | - | - | - | - | C3 | ||
1,072,078 VND | 1 Piece(s) | 7 Day(s) or more | 10 | Ball | Steel | Single Shielded | Flat | Grade 0 | 80 | 140 | 26 | 72500 | 5300 | Standard | Thrust / Radial | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | - | - | - | Z | CM | - | - | - | - | - | CM |