(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Miniature Ball Bearings And Small Diameter Ball Bearings (Part Number)

Miniature Ball Bearings And Small Diameter Ball Bearings
  • Sale
  • Until 31/05/2024
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      30,641VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Small diameter ball bearings with a bearing outer diameter of less than 9 mm, a bearing inner diameter of less than 10 mm, and a bearing outer diameter of 9 mm or more.
[Features]
·Small diameter sizes are available.
·Suitable for high speed rotation.
·Open type, sealed ball bearings with grease (both seals or both shield bearings), and bearings with retaining rings are available.
[Application]
・ It can be used for parts that rotate at high speed with low friction torque and for all applications that require low noise and low vibration.

Specification

●Precision Grade: JIS B 1514 0 Grade
●Working Temperature Range: -25 to 120°C

Materials

●High Carbon Chromium Steel Bearing
Part Number
F-699ZZ1/1K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSRaceway Ring Shape Inner/Outer Ring Material Bearing Type Outer Ring Type Inner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowable Rotational Speed
(rpm)
Specifications/Environment Load Direction Rolling Element Material Retainer Type Types Bushing Type Seal, Shield Symbols Contact angle symbol Preload Mark Holder Symbol Internal change symbol Grease symbol Internal Clearance / Preload Symbol

103,182 VND

1 Piece(s) 9 Day(s) or more -BallStainless SteelDouble ShieldedFlat9206248032,000StandardRadialStainless SteelPunching-FZZ1----1K-

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Precision (JIS) Grade 0 Number of Raceway Ring Rows Single Row Size Standards Metric System

Please check the type/dimensions/specifications of the part F-699ZZ1/1K in the Miniature Ball Bearings And Small Diameter Ball Bearings series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần F-699ZZ1/1K trong chuỗi Miniature Ball Bearings And Small Diameter Ball Bearings.

Products like this...

Part Number
604ZZ
604ZZ/1K
605
F-BC2-5
F-BC2-6
F-BC4-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSRaceway Ring Shape Inner/Outer Ring Material Bearing Type Outer Ring Type Inner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowable Rotational Speed
(rpm)
Specifications/Environment Load Direction Rolling Element Material Retainer Type Types Bushing Type Seal, Shield Symbols Contact angle symbol Preload Mark Holder Symbol Internal change symbol Grease symbol Internal Clearance / Preload Symbol

81,245 VND

1 Piece(s) Same day 10BallSteelDouble ShieldedFlat412497043000StandardRadialSteelPunching--ZZ------

109,241 VND

1 Piece(s) 4 Day(s) or more 10BallSteelDouble ShieldedFlat412497043000StandardRadialSteelPunching--ZZ----/1K-

44,872 VND

1 Piece(s) Same day 10BallSteelOpen TypeFlat5145133039000StandardRadialSteelPunching---------

73,376 VND

1 Piece(s) Same day 10BallStainless SteelOpen TypeFlat25217174000StandardRadialStainless SteelPunching-F-------

77,265 VND

500 Piece(s) 9 Day(s) or more -BallStainless SteelOpen TypeFlat26217174000StandardRadialStainless SteelPunching-F-------

73,376 VND

1 Piece(s) Same day 10BallStainless SteelOpen TypeFlat410365046000StandardRadialStainless SteelPunching-F-------