(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Small diameter ball bearings with a bearing outer diameter of less than 9 mm, a bearing inner diameter of less than 10 mm, and a bearing outer diameter of 9 mm or more.
[Features]
·Small diameter sizes are available.
·Suitable for high speed rotation.
·Open type, sealed ball bearings with grease (both seals or both shield bearings), and bearings with retaining rings are available.
[Application]
・ It can be used for parts that rotate at high speed with low friction torque and for all applications that require low noise and low vibration.
Part Number |
---|
F-674 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Raceway Ring Shape | Inner/Outer Ring Material | Bearing Type | Outer Ring Type | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Basic Dynamic Load Rating (N) | Max. Allowable Rotational Speed (rpm) | Specifications/Environment | Load Direction | Rolling Element Material | Retainer Type | Types | Bushing Type | Seal, Shield Symbols | Contact angle symbol | Preload Mark | Holder Symbol | Internal change symbol | Grease symbol | Internal Clearance / Preload Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
73,376 VND 45,420 VND | 1 Piece(s) | Same day | 10 | Ball | Stainless Steel | Open Type | Flat | 4 | 7 | 2 | 222 | 54000 | Standard | Radial | Stainless Steel | Punching | - | F | - | - | - | - | - | - | - |
Loading...Tải…
Precision (JIS) | Grade 0 | Number of Raceway Ring Rows | Single Row | Size Standards | Metric System |
---|
Please check the type/dimensions/specifications of the part F-674 in the Miniature Ball Bearings And Small Diameter Ball Bearings series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần F-674 trong chuỗi Miniature Ball Bearings And Small Diameter Ball Bearings.
Part Number |
---|
604ZZ |
604ZZ/1K |
605 |
F-675 |
F-676 |
F-678 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Raceway Ring Shape | Inner/Outer Ring Material | Bearing Type | Outer Ring Type | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Basic Dynamic Load Rating (N) | Max. Allowable Rotational Speed (rpm) | Specifications/Environment | Load Direction | Rolling Element Material | Retainer Type | Types | Bushing Type | Seal, Shield Symbols | Contact angle symbol | Preload Mark | Holder Symbol | Internal change symbol | Grease symbol | Internal Clearance / Preload Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
81,245 VND | 1 Piece(s) | Same day | 10 | Ball | Steel | Double Shielded | Flat | 4 | 12 | 4 | 970 | 43000 | Standard | Radial | Steel | Punching | - | - | ZZ | - | - | - | - | - | - | ||
109,241 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Ball | Steel | Double Shielded | Flat | 4 | 12 | 4 | 970 | 43000 | Standard | Radial | Steel | Punching | - | - | ZZ | - | - | - | - | /1K | - | ||
44,872 VND | 1 Piece(s) | Same day | 10 | Ball | Steel | Open Type | Flat | 5 | 14 | 5 | 1330 | 39000 | Standard | Radial | Steel | Punching | - | - | - | - | - | - | - | - | - | ||
73,376 VND | 1 Piece(s) | Same day | 10 | Ball | Stainless Steel | Open Type | Flat | 5 | 8 | 2 | 292 | 49000 | Standard | Radial | Stainless Steel | Punching | - | F | - | - | - | - | - | - | - | ||
78,953 VND | 1 Piece(s) | 31 Day(s) or more | 10 | Ball | Stainless Steel | Open Type | Flat | 6 | 10 | 2.5 | 465 | 43000 | Standard | Radial | Stainless Steel | Punching | - | F | - | - | - | - | - | - | - | ||
82,141 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Ball | Stainless Steel | Open Type | Flat | 8 | 12 | 2.5 | 515 | 38000 | Standard | Radial | Stainless Steel | Punching | - | F | - | - | - | - | - | - | - |