(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (ICT) 16/6/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Miniature Ball Bearings And Small Diameter Ball Bearings (Part Number)

Miniature Ball Bearings And Small Diameter Ball Bearings
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      30,641VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Small diameter ball bearings with a bearing outer diameter of less than 9 mm, a bearing inner diameter of less than 10 mm, and a bearing outer diameter of 9 mm or more.
[Features]
·Small diameter sizes are available.
·Suitable for high speed rotation.
·Open type, sealed ball bearings with grease (both seals or both shield bearings), and bearings with retaining rings are available.
[Application]
・ It can be used for parts that rotate at high speed with low friction torque and for all applications that require low noise and low vibration.

Specification

●Precision Grade: JIS B 1514 0 Grade
●Working Temperature Range: -25 to 120°C

Materials

●High Carbon Chromium Steel Bearing
Part Number
F-686
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSRaceway Ring Shape Inner/Outer Ring Material Bearing Type Outer Ring Type Inner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowable Rotational Speed
(rpm)
Specifications/Environment Load Direction Rolling Element Material Retainer Type Types Bushing Type Seal, Shield Symbols Contact angle symbol Preload Mark Holder Symbol Internal change symbol Grease symbol Internal Clearance / Preload Symbol

70,622 VND

1 Piece(s) 4 Day(s) or more 10BallStainless SteelOpen TypeFlat6133.5108039000StandardRadialStainless SteelPunching-F-------

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Precision (JIS) Grade 0 Number of Raceway Ring Rows Single Row Size Standards Metric System

Please check the type/dimensions/specifications of the part F-686 in the Miniature Ball Bearings And Small Diameter Ball Bearings series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần F-686 trong chuỗi Miniature Ball Bearings And Small Diameter Ball Bearings.

Products like this...

Part Number
604ZZ
604ZZ/1K
605
F-694ZZ1/5K
F-696
F-696ZZ1/1K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSRaceway Ring Shape Inner/Outer Ring Material Bearing Type Outer Ring Type Inner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowable Rotational Speed
(rpm)
Specifications/Environment Load Direction Rolling Element Material Retainer Type Types Bushing Type Seal, Shield Symbols Contact angle symbol Preload Mark Holder Symbol Internal change symbol Grease symbol Internal Clearance / Preload Symbol

81,245 VND

1 Piece(s) Same day 10BallSteelDouble ShieldedFlat412497043000StandardRadialSteelPunching--ZZ------

109,241 VND

1 Piece(s) 4 Day(s) or more 10BallSteelDouble ShieldedFlat412497043000StandardRadialSteelPunching--ZZ----/1K-

44,872 VND

1 Piece(s) Same day 10BallSteelOpen TypeFlat5145133039000StandardRadialSteelPunching---------

86,148 VND

1 Piece(s) 6 Day(s) or more 10BallStainless SteelDouble ShieldedFlat411471545000StandardRadialStainless SteelPunching-FZZ1----/5K-

69,809 VND

1 Piece(s) 6 Day(s) or more -BallStainless SteelOpen TypeFlat6155135037,000StandardRadialStainless SteelPunching-F-------

77,603 VND

1 Piece(s) 6 Day(s) or more 10BallStainless SteelDouble ShieldedFlat6155135037000StandardRadialStainless SteelPunching-FZZ1----/1K-