(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Self-Aligning Roller Bearings (Part Number)

Self-Aligning Roller Bearings

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      814,419VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This bearing includes an outer ring with a spherical raceway as well as an inner ring with two rows of rolling elements, and aligns itself according to the axial tilt, allowing it to bear large loads. Products on this page: 600 series

Part Number
22217EAE4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSI.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Inner/Outer Ring Material Rolling Element Material Outer Ring Type Retainer Type Rotational Speed
(rpm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Clearance sign Shaft Bore Config. Bearing Ring Type Holder Symbol Symbol of Bearing Ring Shape Special Configurations Code Material Symbol

2,445,701 VND

1 Piece(s) 14 Day(s) or more 108515036[Steel] Steel[Steel] Steel-Punching3400310000325000NACylindrical BoreType EANAE4-NA

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Raceway Ring Shape Self-aligning roller Load Direction Radial Outer Ring With Outer Ring
Precision (JIS) Grade 0 Number of Raceway Ring Rows Double Row Size Standards Metric System
Specifications Standard Rubugado Symbol NA

Please check the type/dimensions/specifications of the part 22217EAE4 in the Self-Aligning Roller Bearings series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 22217EAE4 trong chuỗi Self-Aligning Roller Bearings.

Products like this...

Part Number
21306CDE4S11
21306CDKE4S11
21307CDE4C3S11
22217EAE4C3
22217EAKE4
22217EAKE4C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSI.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Inner/Outer Ring Material Rolling Element Material Outer Ring Type Retainer Type Rotational Speed
(rpm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Clearance sign Shaft Bore Config. Bearing Ring Type Holder Symbol Symbol of Bearing Ring Shape Special Configurations Code Material Symbol

1,037,830 VND

1 Piece(s) 4 Day(s) or more 10307219[Steel] Steel[Steel] Steel-Punching45005500054000NACylindrical BoreType CDNAE4S11NA

1,023,358 VND

1 Piece(s) 9 Day(s) or more 10307219[Steel] Steel[Steel] Steel-Punching45005500054000NATapered holeType CDNAE4S11NA

1,150,056 VND

1 Piece(s) 6 Day(s) or more 10358021[Steel] Steel[Steel] Steel-Punching40007150076000C3Cylindrical BoreType CDNAE4-NA

2,456,051 VND

1 Piece(s) 8 Day(s) or more 108515036[Steel] Steel[Steel] SteelWith V GroovePunching-310000-C3Cylindrical BoreType EANAE4-NA

2,367,520 VND

1 Piece(s) 14 Day(s) or more 108515036[Steel] Steel[Steel] SteelWith V GroovePunching-310000-NATapered holeType EANAE4-NA

2,538,923 VND

1 Piece(s) 6 Day(s) or more 108515036[Steel] Steel[Steel] SteelWith V GroovePunching-310000-C3Tapered holeType EANAE4-NA